Adjustable handles, die-cast zinc, flat with external thread, threaded pin black oxidised steel, powder coated finish (K0737 inch)

Adjustable handles, die-cast zinc, flat with external thread, threaded pin black oxidised steel, powder coated finish (K0737 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Standard colors are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0737.2A22X15
K0737.2A22X20
K0737.2A22X25
K0737.2A22X30
K0737.2A22X35
K0737.2A22X40
K0737.2A22X45
K0737.2A22X50
K0737.2A22X55
K0737.2A22X60
K0737.2A32X15
K0737.2A32X20
K0737.2A32X25
K0737.2A32X30
K0737.2A32X35
K0737.2A32X40
K0737.2A32X45
K0737.2A32X50
K0737.2A32X55
K0737.2A32X60
K0737.2A42X15
K0737.2A42X20
K0737.2A42X25
K0737.2A42X30
K0737.2A42X35
K0737.2A42X40
K0737.2A42X45
K0737.2A42X50
K0737.2A42X55
K0737.2A42X60
K0737.3A32X15
K0737.3A32X20
K0737.3A32X25
K0737.3A32X30
K0737.3A32X35
K0737.3A32X40
K0737.3A32X45
K0737.3A32X50
K0737.3A32X55
K0737.3A32X60
K0737.3A42X15
K0737.3A42X20
K0737.3A42X25
K0737.3A42X30
K0737.3A42X35
K0737.3A42X40
K0737.3A42X45
K0737.3A42X50
K0737.3A42X55
K0737.3A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.50 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1150.0843

9.50 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1200.0841

9.50 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1250.0850

9.50 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1300.0861

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1350.0871

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1400.0877

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1450.0885

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1500.0893

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1550.0898

10.15 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1600.0898

9.50 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1150.0855

9.50 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1200.0871

9.50 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1250.0885

9.50 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1300.0899

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1350.0966

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1400.0932

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1450.0947

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1500.0960

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1550.0977

10.15 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1600.1017

9.50 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1150.0881

9.50 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1200.0903

9.50 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1250.0938

9.50 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1300.0955

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1350.0978

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1400.1000

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1450.1035

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1500.1049

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1550.1080

10.15 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1600.1099

10.45 €

1 5 Days 35/16-18221621.222371023.83842809111.7150.1381

10.45 €

1 5 Days 35/16-18221621.222371023.83842809111.7200.1399

10.45 €

1 5 Days 35/16-18221621.222371023.83842809111.7250.1413

10.45 €

1 5 Days 35/16-18221621.222371023.83842809111.7300.1459

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7350.1459

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7400.1458

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7450.1474

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7500.1489

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7550.1505

11.18 €

1 5 Days 35/16-18221621.222371023.83842809111.7600.1519

10.45 €

1 5 Days 33/8-16221621.222371023.83842809111.7150.1406

10.45 €

1 5 Days 33/8-16221621.222371023.83842809111.7200.1434

10.45 €

1 5 Days 33/8-16221621.222371023.83842809111.7250.1459

10.45 €

1 5 Days 33/8-16221621.222371023.83842809111.7300.1484

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7350.1504

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7400.1529

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7450.1558

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7500.1578

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7550.1604

11.18 €

1 5 Days 33/8-16221621.222371023.83842809111.7600.1684

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Powder coated
Main colour Orange RAL 2004 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type External thread Version 1 Flat
RoHS True

Tech Support