Adjustable handles, die-cast zinc, flat with external thread, threaded pin stainless steel, powder coated finish (K0738 inch)

Adjustable handles, die-cast zinc, flat with external thread, threaded pin stainless steel, powder coated finish (K0738 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Stainless steel parts bright.

Note:
Standard colors are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0738.2A22X15
K0738.2A22X20
K0738.2A22X25
K0738.2A22X30
K0738.2A22X40
K0738.2A22X50
K0738.2A22X60
K0738.2A32X15
K0738.2A32X20
K0738.2A32X25
K0738.2A32X30
K0738.2A32X40
K0738.2A32X50
K0738.2A32X60
K0738.2A42X20
K0738.2A42X25
K0738.2A42X30
K0738.2A42X40
K0738.2A42X50
K0738.2A42X60
K0738.3A32X20
K0738.3A32X25
K0738.3A32X30
K0738.3A32X40
K0738.3A32X50
K0738.3A32X60
K0738.3A42X20
K0738.3A42X25
K0738.3A42X30
K0738.3A42X40
K0738.3A42X50
K0738.3A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

13.36 €

1 5 Days 21/4-202013.518.519.128.56.517.829.232.26574.510.1150.0843

13.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1200.0894

13.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1250.0850

13.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1300.0861

14.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1400.0877

14.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1500.0937

14.36 €

1 5 Days 21/4-202013.518.519.1-6.517.829.232.26574.510.1600.0898

13.36 €

1 5 Days 25/16-182013.518.519.128.56.517.829.232.26574.510.1150.0855

13.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1200.0871

13.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1250.0885

13.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1300.0899

14.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1400.0932

14.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1500.0960

14.36 €

1 5 Days 25/16-182013.518.519.1-6.517.829.232.26574.510.1600.0977

13.36 €

1 5 Days 23/8-162013.518.519.128.56.517.829.232.26574.510.1200.0903

13.36 €

1 5 Days 23/8-162013.518.519.1-6.517.829.232.26574.510.1250.0938

13.36 €

1 5 Days 23/8-162013.518.519.1-6.517.829.232.26574.510.1300.0955

14.36 €

1 5 Days 23/8-162013.518.519.1-6.517.829.232.26574.510.1400.1000

14.36 €

1 5 Days 23/8-162013.518.519.1-6.517.829.232.26574.510.1500.1049

14.36 €

1 5 Days 23/8-162013.518.519.1-6.517.829.232.26574.510.1600.1153

15.32 €

1 5 Days 35/16-18221621.222371023.83842809111.7200.1399

15.32 €

1 5 Days 35/16-18221621.222371023.83842809111.7250.1413

15.32 €

1 5 Days 35/16-18221621.222371023.83842809111.7300.1464

16.34 €

1 5 Days 35/16-18221621.222371023.83842809111.7400.1458

16.34 €

1 5 Days 35/16-18221621.222371023.83842809111.7500.1489

16.34 €

1 5 Days 35/16-18221621.222371023.83842809111.7600.1523

15.32 €

1 5 Days 33/8-16221621.222371023.83842809111.7200.1434

15.32 €

1 5 Days 33/8-16221621.222371023.8-42809111.7250.1459

15.32 €

1 5 Days 33/8-16221621.222371023.8-42809111.7300.1484

16.34 €

1 5 Days 33/8-16221621.222371023.8-42809111.7400.1529

16.34 €

1 5 Days 33/8-16221621.222371023.8-42809111.7500.1578

16.34 €

1 5 Days 33/8-16221621.222371023.8-42809111.7600.1629

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Powder coated
Main colour Orange RAL 2004 Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type External thread Version 1 Flat
RoHS True

Tech Support