Adjustable handles, die-cast zinc, flat with external thread, threaded pin stainless steel, satin/textured matt finish (K0738 inch)

Adjustable handles, die-cast zinc, flat with external thread, threaded pin stainless steel, satin/textured matt finish (K0738 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0738.2A21X15
K0738.2A21X20
K0738.2A21X25
K0738.2A21X30
K0738.2A21X40
K0738.2A21X50
K0738.2A21X60
K0738.2A31X15
K0738.2A31X20
K0738.2A31X25
K0738.2A31X30
K0738.2A31X40
K0738.2A31X50
K0738.2A31X60
K0738.2A41X20
K0738.2A41X25
K0738.2A41X30
K0738.2A41X40
K0738.2A41X50
K0738.2A41X60
K0738.2A2181X15
K0738.2A2181X20
K0738.2A2181X25
K0738.2A2181X30
K0738.2A2181X40
K0738.2A2181X50
K0738.2A2181X60
K0738.2A2182X15
K0738.2A2182X20
K0738.2A2182X25
K0738.2A2182X30
K0738.2A2182X40
K0738.2A2182X50
K0738.2A2182X60
K0738.2A2184X15
K0738.2A2184X20
K0738.2A2184X25
K0738.2A2184X30
K0738.2A2184X40
K0738.2A2184X50
K0738.2A2184X60
K0738.2A3181X15
K0738.2A3181X20
K0738.2A3181X25
K0738.2A3181X30
K0738.2A3181X40
K0738.2A3181X50
K0738.2A3181X60
K0738.2A3182X15
K0738.2A3182X20
K0738.2A3182X25
K0738.2A3182X30
K0738.2A3182X40
K0738.2A3182X50
K0738.2A3182X60
K0738.2A3184X15
K0738.2A3184X20
K0738.2A3184X25
K0738.2A3184X30
K0738.2A3184X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=Thread No. of teeth PL Stainless steel D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

13.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1150.0843

13.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1200.0894

13.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1250.0850

13.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1300.0861

14.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1400.0877

14.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1500.0937

14.36 €

1 5 Days Satin finishJet black RAL 900521/4-2020-13.518.519.128.56.517.829.232.26574.510.1600.0898

13.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1150.0855

13.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1200.0871

13.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1250.0885

13.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1300.0899

14.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1400.0932

14.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1500.0960

14.36 €

1 5 Days Satin finishJet black RAL 900525/16-1820-13.518.519.128.56.517.829.232.26574.510.1600.0977

13.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1200.0903

13.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1250.0938

13.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1300.0955

14.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1400.1000

14.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1500.1049

14.36 €

1 5 Days Satin finishJet black RAL 900523/8-1620-13.518.519.128.56.517.829.232.26574.510.1600.1153

13.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.0840

13.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.0890

13.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.0850

13.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.0860

14.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.0880

14.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.0940

14.36 €

1 5 Days Textured mattJet black RAL 900521/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.0900

13.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.0840

13.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.0890

13.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.0850

13.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.0860

14.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.0880

14.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.0940

14.36 €

1 5 Days Textured mattOrange RAL 200421/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.0900

13.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1150.0840

13.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1200.0890

13.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1250.0850

13.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1300.0860

14.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1400.0880

14.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1500.0940

14.36 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False13.518.519.128.56.517.829.232.26574.510.1600.0900

13.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1150.0860

13.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1200.0870

13.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1250.0890

13.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1300.0900

14.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1400.0930

14.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1500.0960

14.36 €

1 5 Days Textured mattJet black RAL 900525/16-1820False13.518.519.128.56.517.829.232.26574.510.1600.0980

13.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1150.0860

13.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1200.0870

13.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1250.0890

13.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1300.0900

14.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1400.0930

14.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1500.0960

14.36 €

1 5 Days Textured mattOrange RAL 200425/16-1820False13.518.519.128.56.517.829.232.26574.510.1600.0980

13.36 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False13.518.519.128.56.517.829.232.26574.510.1150.0860

13.36 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False13.518.519.128.56.517.829.232.26574.510.1200.0870

13.36 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False13.518.519.128.56.517.829.232.26574.510.1250.0890

13.36 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False13.518.519.128.56.517.829.232.26574.510.1300.0900

14.36 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False13.518.519.128.56.517.829.232.26574.510.1400.0930

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component Bright Item Adjustable Handle Thread type External thread
Version 1 Flat RoHS True

Tech Support