Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0737.2A22 |
K0737.2A32 |
K0737.3A32 |
K0737.3A42 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.92 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 18.5 | 19.1 | 28.5 | 6.5 | 17.8 | 29.2 | 32.2 | 65 | 74.5 | 10.1 | 0.0782 | ||
8.92 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 18.5 | 19.1 | 28.5 | 6.5 | 17.8 | 29.2 | 32.2 | 65 | 74.5 | 10.1 | 0.0764 | ||
9.75 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21.2 | 22 | 37 | 10 | 23.8 | 38 | 42 | 80 | 91 | 11.7 | 0.1272 | ||
9.75 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21.2 | 22 | 37 | 10 | 23.8 | 38 | 42 | 80 | 91 | 11.7 | 0.1252 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | Powder coated |
---|---|---|---|---|---|
Main colour | Orange RAL 2004 | Component material | Steel | Surface finish component | Black oxidised |
Item | Adjustable Handle | Thread type | Internal thread | Version 1 | Flat |
RoHS | True |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1=Handle length
B
Filter by standard shipping days
Optional Attributes