Adjustable handles, die-cast zinc, flat with internal thread, threaded insert black oxidised steel, satin/textured matt finish (K0737 inch)

Adjustable handles, die-cast zinc, flat with internal thread, threaded insert black oxidised steel, satin/textured matt finish (K0737 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0737.2A21
K0737.2A31
K0737.2A2181
K0737.2A2182
K0737.2A2184
K0737.2A3181
K0737.2A3182
K0737.2A3184
K0737.3A31
K0737.3A41
K0737.3A3181
K0737.3A3182
K0737.3A3184
K0737.3A4181
K0737.3A4182
K0737.3A4184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=Thread No. of teeth PL Stainless steel T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

8.92 €

1 5 Days Satin finishJet black RAL 900521/4-2020-1213.518.519.128.56.517.829.232.26574.510.10.0782

8.92 €

1 5 Days Satin finishJet black RAL 900525/16-1820-1213.518.519.128.56.517.829.232.26574.510.10.0764

8.92 €

1 5 Days Textured mattJet black RAL 900521/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

8.92 €

1 5 Days Textured mattOrange RAL 200421/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

8.92 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

8.92 €

1 5 Days Textured mattJet black RAL 900525/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

8.92 €

1 5 Days Textured mattOrange RAL 200425/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

8.92 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

9.75 €

1 5 Days Satin finishJet black RAL 900535/16-1822-141621.222371023.83842809111.70.1272

9.75 €

1 5 Days Satin finishJet black RAL 900533/8-1622-141621.222371023.83842809111.70.1252

9.75 €

1 5 Days Textured mattJet black RAL 900535/16-1822False141621.222371023.83842809111.70.1270

9.75 €

1 5 Days Textured mattOrange RAL 200435/16-1822False141621.222371023.83842809111.70.1270

9.75 €

1 5 Days Textured mattTraffic red RAL 302035/16-1822False141621.222371023.83842809111.70.1270

9.75 €

1 5 Days Textured mattJet black RAL 900533/8-1622False141621.222371023.83842809111.70.1250

9.75 €

1 5 Days Textured mattOrange RAL 200433/8-1622False141621.222371023.83842809111.70.1250

9.75 €

1 5 Days Textured mattTraffic red RAL 302033/8-1622False141621.222371023.83842809111.70.1250

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component Black oxidised Item Adjustable Handle Thread type Internal thread
Version 1 Flat RoHS True

Tech Support