Manufacturer part number: K0738.3A32
Brand: KIPP
Price: 14.36 €
Delivery time: 5 Days
Size: 3
X=Thread: 5/16-18
No. of teeth: 22
T=Thread depth: 14
D: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0738.3A32
Part Number
|
---|
K0738.3A32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.36 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21.2 | 22 | 37 | 10 | 23.8 | 38 | 42 | 80 | 91 | 11.7 | 0.1272 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | Powder coated |
---|---|---|---|---|---|
Main colour | Orange RAL 2004 | Component material | Stainless steel | Surface finish component | Bright |
Item | Adjustable Handle | Thread type | Internal thread | Version 1 | Flat |
RoHS | True |
This page is Adjustable handles, die-cast zinc, flat with internal thread, threaded insert stainless steel, powder coated finish (K0738 inch), part number K0738.3A32.
You can find the detail information about specifications and dimensions on part number K0738.3A32.
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1=Handle length
B
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0738.2A22 |
K0738.2A32 |
K0738.3A42 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.66 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 18.5 | 19.1 | 28.5 | 6.5 | 17.8 | 29.2 | 32.2 | 65 | 74.5 | 10.1 | 0.0782 | ||
12.66 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 18.5 | 19.1 | 28.5 | 6.5 | 17.8 | 29.2 | 32.2 | 65 | 74.5 | 10.1 | 0.0764 | ||
14.36 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21.2 | 22 | 37 | 10 | 23.8 | 38 | 42 | 80 | 91 | 11.7 | 0.1252 |