Adjustable handles, die-cast zinc, flat with internal thread, threaded insert stainless steel, satin/textured matt finish (K0738 inch)

Adjustable handles, die-cast zinc, flat with internal thread, threaded insert stainless steel, satin/textured matt finish (K0738 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Stainless steel parts bright.

On request:
Other threads, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0738.2A21
K0738.2A31
K0738.2A2181
K0738.2A2182
K0738.2A2184
K0738.2A3181
K0738.2A3182
K0738.2A3184
K0738.3A31
K0738.3A41
K0738.3A3181
K0738.3A3182
K0738.3A3184
K0738.3A4181
K0738.3A4182
K0738.3A4184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=Thread No. of teeth PL Stainless steel T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

12.66 €

1 5 Days Satin finishJet black RAL 900521/4-2020-1213.518.519.128.56.517.829.232.26574.510.10.0782

12.66 €

1 5 Days Satin finishJet black RAL 900525/16-1820-1213.518.519.128.56.517.829.232.26574.510.10.0764

12.66 €

1 5 Days Textured mattJet black RAL 900521/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

12.66 €

1 5 Days Textured mattOrange RAL 200421/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

12.66 €

1 5 Days Textured mattTraffic red RAL 302021/4-2020False1213.518.519.128.56.517.829.232.26574.510.10.0780

12.66 €

1 5 Days Textured mattJet black RAL 900525/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

12.66 €

1 5 Days Textured mattOrange RAL 200425/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

12.66 €

1 5 Days Textured mattTraffic red RAL 302025/16-1820False1213.518.519.128.56.517.829.232.26574.510.10.0760

14.36 €

1 5 Days Satin finishJet black RAL 900535/16-1822-141621.222371023.83842809111.70.1272

14.36 €

1 5 Days Satin finishJet black RAL 900533/8-1622-141621.222371023.83842809111.70.1252

14.36 €

1 5 Days Textured mattJet black RAL 900535/16-1822False141621.222371023.83842809111.70.1270

14.36 €

1 5 Days Textured mattOrange RAL 200435/16-1822False141621.222371023.83842809111.70.1270

14.36 €

1 5 Days Textured mattTraffic red RAL 302035/16-1822False141621.222371023.83842809111.70.1270

14.36 €

1 5 Days Textured mattJet black RAL 900533/8-1622False141621.222371023.83842809111.70.1250

14.36 €

1 5 Days Textured mattOrange RAL 200433/8-1622False141621.222371023.83842809111.70.1250

14.36 €

1 5 Days Textured mattTraffic red RAL 302033/8-1622False141621.222371023.83842809111.70.1250

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component Bright Item Adjustable Handle Thread type Internal thread
Version 1 Flat RoHS True

Tech Support