Adjustable handles, plastic with external thread and push button, threaded insert black oxidised steel (K0269 inch)

Adjustable handles, plastic with external thread and push button, threaded insert black oxidised steel (K0269 inch)
Material:
Handle fiberglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).

Version:
Steel parts black oxidised.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

Note:
The standard colors are:
Black gray handle, traffic red push button.
Orange handle, black gray push button.
Traffic red handle, black gray push button.

Where L ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.711A0X10
K0269.711A0X15
K0269.711A0X20
K0269.711A0X25
K0269.711A0X30
K0269.711A0X35
K0269.711A0X40
K0269.711A0X45
K0269.711A0X50
K0269.711A1X10
K0269.711A1X15
K0269.711A1X20
K0269.711A1X25
K0269.711A1X30
K0269.711A1X35
K0269.711A1X40
K0269.711A1X45
K0269.711A1X50
K0269.711A2X10
K0269.711A2X15
K0269.711A2X20
K0269.711A2X25
K0269.711A2X30
K0269.711A2X35
K0269.711A2X40
K0269.711A2X45
K0269.711A2X50
K0269.712A2X15
K0269.712A2X20
K0269.712A2X25
K0269.712A2X30
K0269.712A2X35
K0269.712A2X40
K0269.712A2X45
K0269.712A2X50
K0269.712A2X55
K0269.712A2X60
K0269.712A3X15
K0269.712A3X20
K0269.712A3X25
K0269.712A3X30
K0269.712A3X35
K0269.712A3X40
K0269.712A3X45
K0269.712A3X50
K0269.712A3X55
K0269.712A3X60
K0269.712A4X15
K0269.712A4X20
K0269.712A4X25
K0269.712A4X30
K0269.712A4X35
K0269.712A4X40
K0269.712A4X45
K0269.712A4X50
K0269.712A4X55
K0269.712A4X60
K0269.713A3X15
K0269.713A3X20
K0269.713A3X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1 B L=Thread length Weight in kg (ERP)

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5100.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5150.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5200.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5250.0170

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5300.0170

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5350.0180

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5400.0190

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5450.0190

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5500.0200

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5100.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5150.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5200.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5250.0170

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5300.0170

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5350.0180

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5400.0190

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5450.0190

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5500.0200

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5100.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5150.0160

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5200.0170

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5250.0180

5.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5300.0190

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5350.0200

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5400.0210

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5450.0220

5.87 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5500.0220

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5150.0340

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5200.0350

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5250.0360

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5300.0360

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5350.0400

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5400.0400

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5450.0420

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5500.0480

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5550.0480

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5600.0490

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5150.0360

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5200.0380

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5250.0390

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5300.0410

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5350.0420

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5400.0440

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5450.0450

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5500.0470

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5550.0490

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5600.0500

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5150.0360

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5200.0380

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5250.0390

6.26 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5300.0410

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5350.0420

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5400.0440

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5450.0450

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5500.0470

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5550.0490

6.81 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5600.0510

7.65 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511150.0620

7.65 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511200.0650

7.65 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511250.0650

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel
Item Adjustable Handle Thread type External thread Version 1 With push button
RoHS True

Tech Support