Adjustable handles, plastic with external thread and push button, threaded insert stainless steel (K0270 inch)

Adjustable handles, plastic with external thread and push button, threaded insert stainless steel (K0270 inch)
Material:
Handle fiberglass reinforced plastic, toothed ring die-cast zinc.
Metal parts stainless steel 1.4305 (AISI 303 equivalent).
Push button plastic (POM).

Version:
Steel parts bright.

Note:
The standard colors are:
Black gray handle, traffic red push button.
Orange handle, black gray push button.
Traffic red handle, black gray push button.

Where L ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.711A0X15
K0270.711A0X20
K0270.711A0X25
K0270.711A1X15
K0270.711A1X20
K0270.711A1X25
K0270.711A2X10
K0270.711A2X15
K0270.711A2X20
K0270.711A2X25
K0270.711A2X30
K0270.711A2X40
K0270.711A2X50
K0270.712A2X15
K0270.712A2X20
K0270.712A2X25
K0270.712A2X30
K0270.712A2X40
K0270.712A2X50
K0270.712A2X60
K0270.712A3X15
K0270.712A3X20
K0270.712A3X25
K0270.712A3X30
K0270.712A3X40
K0270.712A3X50
K0270.712A3X60
K0270.712A4X20
K0270.712A4X25
K0270.712A4X30
K0270.712A4X40
K0270.712A4X50
K0270.712A4X60
K0270.713A3X20
K0270.713A3X25
K0270.713A3X30
K0270.713A3X40
K0270.713A3X50
K0270.713A3X60
K0270.713A4X20
K0270.713A4X25
K0270.713A4X30
K0270.713A4X40
K0270.713A4X50
K0270.713A4X60
K0270.714A5X25
K0270.714A5X30
K0270.714A5X40
K0270.714A5X50
K0270.714A5X60
K0270.715A6X30
K0270.715A6X40
K0270.715A6X50
K0270.715A6X60
K0270.721A0X15
K0270.721A0X20
K0270.721A0X25
K0270.721A1X15
K0270.721A1X20
K0270.721A1X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B L=Thread length Weight in kg (ERP)

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5150.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5200.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-2416101314.525.54153033.540477.5250.0170

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5150.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5200.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-3216101314.525.54153033.540477.5250.0170

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5100.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5150.0160

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5200.0170

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5250.0180

8.36 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5300.0190

8.97 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5400.0210

8.97 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-2016101314.525.54153033.540477.5500.0220

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5150.0340

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5200.0350

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5250.0360

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5300.0360

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5400.0400

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5500.0480

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-202013.51819.529.56.517.541.545.565759.5600.0490

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5150.0360

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5200.0380

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5250.0390

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5300.0410

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5400.0440

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5500.0470

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-182013.51819.529.56.517.541.545.565759.5600.0500

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5200.0380

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5250.0390

10.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5300.0410

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5400.0440

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5500.0470

10.70 €

1 5 Days Black gray RAL 7021Traffic red RAL 302023/8-162013.51819.529.56.517.541.545.565759.5600.0510

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511200.0650

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511250.0650

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511300.0680

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511400.0700

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511500.0730

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-18221621.52338.5102453.5588091.511600.0780

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511200.0670

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511250.0690

12.21 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511300.0730

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511400.0770

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511500.0840

13.27 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-16221621.52338.5102453.5588091.511600.0880

17.04 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-13241925.527.544.6102661669510913250.1150

17.04 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-13241925.527.544.6102661669510913300.1220

19.37 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-13241925.527.544.6102661669510913400.1270

19.37 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-13241925.527.544.6102661669510913500.1320

19.37 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-13241925.527.544.6102661669510913600.1370

21.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-1126233032.550.61233727711012615.5300.1990

22.94 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-1126233032.550.61233727711012615.5400.2110

22.94 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-1126233032.550.61233727711012615.5500.2260

22.94 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-1126233032.550.61233727711012615.5600.2360

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-2416101314.525.54153033.540477.5150.0160

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-2416101314.525.54153033.540477.5200.0160

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-2416101314.525.54153033.540477.5250.0170

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-3216101314.525.54153033.540477.5150.0160

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-3216101314.525.54153033.540477.5200.0160

8.36 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-3216101314.525.54153033.540477.5250.0170

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel
Item Adjustable Handle Thread type External thread Version 1 With push button
RoHS True

Tech Support