Adjustable handles, plastic with external thread, threaded insert black oxidised steel (K0269 inch)

Adjustable handles, plastic with external thread, threaded insert black oxidised steel (K0269 inch)
Material:
Handle fiberglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.

Version:
Steel parts black oxidised.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.1A01X10
K0269.1A01X15
K0269.1A01X20
K0269.1A01X25
K0269.1A01X30
K0269.1A01X35
K0269.1A01X40
K0269.1A01X45
K0269.1A01X50
K0269.1A02X10
K0269.1A02X15
K0269.1A02X20
K0269.1A02X25
K0269.1A02X30
K0269.1A02X35
K0269.1A02X40
K0269.1A02X45
K0269.1A02X50
K0269.1A016X10
K0269.1A016X15
K0269.1A016X20
K0269.1A016X25
K0269.1A016X30
K0269.1A016X35
K0269.1A016X40
K0269.1A016X45
K0269.1A016X50
K0269.1A084X10
K0269.1A084X15
K0269.1A084X20
K0269.1A084X25
K0269.1A084X30
K0269.1A084X35
K0269.1A084X40
K0269.1A084X45
K0269.1A084X50
K0269.1A086X10
K0269.1A086X15
K0269.1A086X20
K0269.1A086X25
K0269.1A086X30
K0269.1A086X35
K0269.1A086X40
K0269.1A086X45
K0269.1A086X50
K0269.1A087X10
K0269.1A087X15
K0269.1A087X20
K0269.1A087X25
K0269.1A087X30
K0269.1A087X35
K0269.1A087X40
K0269.1A087X45
K0269.1A087X50
K0269.1A11X10
K0269.1A11X15
K0269.1A11X20
K0269.1A11X25
K0269.1A11X30
K0269.1A11X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

5.24 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5100.0160

5.24 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5150.0160

5.24 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5200.0178

5.24 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5250.0188

5.24 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5300.0170

5.87 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5350.0197

5.87 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5400.0220

5.87 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5450.0230

5.87 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5500.0200

5.24 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5100.0169

5.24 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5150.0176

5.24 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5200.0181

5.24 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5250.0187

5.24 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5300.0192

5.87 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5350.0200

5.87 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5400.0201

5.87 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5450.0208

5.87 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5500.0226

5.24 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5100.0177

5.24 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5150.0176

5.24 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5200.0182

5.24 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5250.0188

5.24 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5300.0194

5.87 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5350.0180

5.87 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5400.0214

5.87 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5450.0190

5.87 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5500.0190

5.24 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5100.0169

5.24 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5150.0177

5.24 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5200.0160

5.24 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5250.0187

5.24 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5300.0195

5.87 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5350.0209

5.87 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5400.0185

5.87 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5450.0221

5.87 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5500.0217

5.24 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5100.0171

5.24 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5150.0160

5.24 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5200.0160

5.24 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5250.0160

5.24 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5300.0193

5.87 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5350.0180

5.87 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5400.0190

5.87 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5450.0190

5.87 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5500.0217

5.24 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5100.0169

5.24 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5150.0176

5.24 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5200.0180

5.24 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5250.0170

5.24 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5300.0202

5.87 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5350.0180

5.87 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5400.0206

5.87 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5450.0190

5.87 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5500.0227

5.24 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5100.0150

5.24 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5150.0174

5.24 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5200.0159

5.24 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5250.0186

5.24 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5300.0192

5.87 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5350.0190

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel
Item Adjustable Handle Thread type External thread RoHS True

Tech Support