Adjustable handles, plastic with external thread, threaded insert black oxidised steel (K1700 inch)

Adjustable handles, plastic with external thread, threaded insert black oxidised steel (K1700 inch)
Product description:
The plastic adjustable handle with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The adjustable handle is made of a special high-performance plastic and is available in many standard colors.
The advantages of the adjustable handle are high rigidity and strength. The light weight make it ideal for mobile applications.

Material:
High performance fiberglass reinforced thermoplastic.
Steel parts grade 5.8.

Version:
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

Type of operation:
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

Application:
Machine, equipment and plant construction, rehabilitation sector.

Temperature range:
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.

Benefits:
Seven color variants.

On request:
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-gray plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1700.0A01X10
K1700.0A01X15
K1700.0A01X20
K1700.0A01X25
K1700.0A01X30
K1700.0A01X35
K1700.0A01X40
K1700.0A01X45
K1700.0A01X50
K1700.0A02X10
K1700.0A02X15
K1700.0A02X20
K1700.0A02X25
K1700.0A02X30
K1700.0A02X35
K1700.0A02X40
K1700.0A02X45
K1700.0A02X50
K1700.0A016X10
K1700.0A016X15
K1700.0A016X20
K1700.0A016X25
K1700.0A016X30
K1700.0A016X35
K1700.0A016X40
K1700.0A016X45
K1700.0A016X50
K1700.0A084X10
K1700.0A084X15
K1700.0A084X20
K1700.0A084X25
K1700.0A084X30
K1700.0A084X35
K1700.0A084X40
K1700.0A084X45
K1700.0A084X50
K1700.0A086X10
K1700.0A086X15
K1700.0A086X20
K1700.0A086X25
K1700.0A086X30
K1700.0A086X35
K1700.0A086X40
K1700.0A086X45
K1700.0A086X50
K1700.0A087X10
K1700.0A087X15
K1700.0A087X20
K1700.0A087X25
K1700.0A087X30
K1700.0A087X35
K1700.0A087X40
K1700.0A087X45
K1700.0A087X50
K1700.0A088X10
K1700.0A088X15
K1700.0A088X20
K1700.0A088X25
K1700.0A088X30
K1700.0A088X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

4.99 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Black gray RAL 7021010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Orange RAL 2004010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Rapeseed yellow RAL 1021010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Traffic red RAL 3020010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Green RAL 6032010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6350.0129

5.57 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6400.0134

5.57 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6450.0139

5.57 €

1 5 Days Traffic blue RAL 5017010-24161013.213.824.5415.53033.53036.97.6500.0144

4.99 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6100.0102

4.99 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6150.0107

4.99 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6200.0114

4.99 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6250.0119

4.99 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6300.0124

5.57 €

1 5 Days Light gray RAL 7035010-24161013.213.824.5415.53033.53036.97.6350.0129

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Steel
Surface finish component Black oxidised Item Adjustable Handle Thread type External thread
RoHS True PL Stainless steel False

Tech Support