Adjustable handles, plastic with external thread, threaded insert stainless steel (K0270 inch)

Adjustable handles, plastic with external thread, threaded insert stainless steel (K0270 inch)
Material:
Handle fiberglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Steel parts bright.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.1A01X15
K0270.1A01X20
K0270.1A01X25
K0270.1A02X15
K0270.1A02X20
K0270.1A02X25
K0270.1A016X15
K0270.1A016X20
K0270.1A016X25
K0270.1A084X15
K0270.1A084X20
K0270.1A084X25
K0270.1A086X15
K0270.1A086X20
K0270.1A086X25
K0270.1A087X15
K0270.1A087X20
K0270.1A087X25
K0270.1A11X15
K0270.1A11X20
K0270.1A11X25
K0270.1A12X15
K0270.1A12X20
K0270.1A12X25
K0270.1A21X10
K0270.1A21X15
K0270.1A21X20
K0270.1A21X25
K0270.1A21X30
K0270.1A21X40
K0270.1A21X50
K0270.1A22X10
K0270.1A22X15
K0270.1A22X20
K0270.1A22X25
K0270.1A22X30
K0270.1A22X40
K0270.1A22X50
K0270.1A116X15
K0270.1A116X20
K0270.1A116X25
K0270.1A184X15
K0270.1A184X20
K0270.1A184X25
K0270.1A186X15
K0270.1A186X20
K0270.1A186X25
K0270.1A187X15
K0270.1A187X20
K0270.1A187X25
K0270.1A216X10
K0270.1A216X15
K0270.1A216X20
K0270.1A216X25
K0270.1A216X30
K0270.1A216X40
K0270.1A216X50
K0270.1A284X10
K0270.1A284X15
K0270.1A284X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

8.36 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5150.0150

8.36 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5200.0300

8.36 €

1 5 Days Black gray RAL 7021110-2416101314.524.54153033.540477.5250.0170

8.36 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5150.0176

8.36 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5200.0300

8.36 €

1 5 Days Orange RAL 2004110-2416101314.524.54153033.540477.5250.0168

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5150.0160

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5200.0180

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-2416101314.524.54153033.540477.5250.0160

8.36 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5150.0176

8.36 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5200.0160

8.36 €

1 5 Days Traffic red RAL 3020110-2416101314.524.54153033.540477.5250.0191

8.36 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5150.0160

8.36 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5200.0160

8.36 €

1 5 Days Green RAL 6032110-2416101314.524.54153033.540477.5250.0160

8.36 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5150.0176

8.36 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5200.0184

8.36 €

1 5 Days Traffic blue RAL 5017110-2416101314.524.54153033.540477.5250.0188

8.36 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5150.0150

8.36 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5200.0160

8.36 €

1 5 Days Black gray RAL 7021110-3216101314.524.54153033.540477.5250.0180

8.36 €

1 5 Days Orange RAL 2004110-3216101314.524.54153033.540477.5150.0155

8.36 €

1 5 Days Orange RAL 2004110-3216101314.524.54153033.540477.5200.0192

8.36 €

1 5 Days Orange RAL 2004110-3216101314.524.54153033.540477.5250.0168

8.36 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5100.0176

8.36 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5150.0186

8.36 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5200.0170

8.36 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5250.0204

8.36 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5300.0194

8.97 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5400.0210

8.97 €

1 5 Days Black gray RAL 702111/4-2016101314.524.54153033.540477.5500.0240

8.36 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5100.0173

8.36 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5150.0183

8.36 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5200.0193

8.36 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5250.0202

8.36 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5300.0209

8.97 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5400.0237

8.97 €

1 5 Days Orange RAL 200411/4-2016101314.524.54153033.540477.5500.0253

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-3216101314.524.54153033.540477.5150.0160

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-3216101314.524.54153033.540477.5200.0180

8.36 €

1 5 Days Rapeseed yellow RAL 1021110-3216101314.524.54153033.540477.5250.0160

8.36 €

1 5 Days Traffic red RAL 3020110-3216101314.524.54153033.540477.5150.0176

8.36 €

1 5 Days Traffic red RAL 3020110-3216101314.524.54153033.540477.5200.0160

8.36 €

1 5 Days Traffic red RAL 3020110-3216101314.524.54153033.540477.5250.0191

8.36 €

1 5 Days Green RAL 6032110-3216101314.524.54153033.540477.5150.0160

8.36 €

1 5 Days Green RAL 6032110-3216101314.524.54153033.540477.5200.0160

8.36 €

1 5 Days Green RAL 6032110-3216101314.524.54153033.540477.5250.0160

8.36 €

1 5 Days Traffic blue RAL 5017110-3216101314.524.54153033.540477.5150.0176

8.36 €

1 5 Days Traffic blue RAL 5017110-3216101314.524.54153033.540477.5200.0184

8.36 €

1 5 Days Traffic blue RAL 5017110-3216101314.524.54153033.540477.5250.0188

8.36 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5100.0160

8.36 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5150.0183

8.36 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5200.0193

8.36 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5250.0160

8.36 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5300.0212

8.97 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5400.0228

8.97 €

1 5 Days Rapeseed yellow RAL 102111/4-2016101314.524.54153033.540477.5500.0252

8.36 €

1 5 Days Traffic red RAL 302011/4-2016101314.524.54153033.540477.5100.0160

8.36 €

1 5 Days Traffic red RAL 302011/4-2016101314.524.54153033.540477.5150.0186

8.36 €

1 5 Days Traffic red RAL 302011/4-2016101314.524.54153033.540477.5200.0170

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel
Item Adjustable Handle Thread type External thread RoHS True

Tech Support