Adjustable handles, plastic with external thread, threaded insert stainless steel (K1701 inch)

Adjustable handles, plastic with external thread, threaded insert stainless steel (K1701 inch)
Product description:
The plastic adjustable handle with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The adjustable handle is made of a special high-performance plastic and is available in many standard colors.
The advantages of the adjustable handle are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.

Material:
High performance fiberglass reinforced thermoplastic.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

Type of operation:
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

Application:
Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.

Temperature range:
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.

Benefits:
Good chemical and corrosion resistance.
Seven color variants.

On request:
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-gray plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1701.0A01X10
K1701.0A01X15
K1701.0A01X20
K1701.0A01X25
K1701.0A02X10
K1701.0A02X15
K1701.0A02X20
K1701.0A02X25
K1701.0A016X10
K1701.0A016X15
K1701.0A016X20
K1701.0A016X25
K1701.0A084X10
K1701.0A084X15
K1701.0A084X20
K1701.0A084X25
K1701.0A086X10
K1701.0A086X15
K1701.0A086X20
K1701.0A086X25
K1701.0A087X10
K1701.0A087X15
K1701.0A087X20
K1701.0A087X25
K1701.0A088X10
K1701.0A088X15
K1701.0A088X20
K1701.0A088X25
K1701.0A11X10
K1701.0A11X15
K1701.0A11X20
K1701.0A11X25
K1701.0A12X10
K1701.0A12X15
K1701.0A12X20
K1701.0A12X25
K1701.0A21X10
K1701.0A21X15
K1701.0A21X20
K1701.0A21X25
K1701.0A21X30
K1701.0A21X40
K1701.0A21X50
K1701.0A22X10
K1701.0A22X15
K1701.0A22X20
K1701.0A22X25
K1701.0A22X30
K1701.0A22X40
K1701.0A22X50
K1701.0A116X10
K1701.0A116X15
K1701.0A116X20
K1701.0A116X25
K1701.0A184X10
K1701.0A184X15
K1701.0A184X20
K1701.0A184X25
K1701.0A186X10
K1701.0A186X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth RoHS D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

7.95 €

1 5 Days Black gray RAL 7021010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Black gray RAL 7021010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Black gray RAL 7021010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Black gray RAL 7021010-2416True1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Orange RAL 2004010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Orange RAL 2004010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Orange RAL 2004010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Orange RAL 2004010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Traffic red RAL 3020010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Traffic red RAL 3020010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Traffic red RAL 3020010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Traffic red RAL 3020010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Green RAL 6032010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Green RAL 6032010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Green RAL 6032010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Green RAL 6032010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Traffic blue RAL 5017010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Traffic blue RAL 5017010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Traffic blue RAL 5017010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Traffic blue RAL 5017010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Light gray RAL 7035010-2416True1013.213.824.5415.53033.53036.97.6100.0102

7.95 €

1 5 Days Light gray RAL 7035010-2416True1013.213.824.5415.53033.53036.97.6150.0107

7.95 €

1 5 Days Light gray RAL 7035010-2416True1013.213.824.5415.53033.53036.97.6200.0114

7.95 €

1 5 Days Light gray RAL 7035010-2416-1013.213.824.5415.53033.53036.97.6250.0119

7.95 €

1 5 Days Black gray RAL 7021010-3216-1013.213.824.5415.53033.53036.97.6100.0122

7.95 €

1 5 Days Black gray RAL 7021010-3216-1013.213.824.5415.53033.53036.97.6150.0127

7.95 €

1 5 Days Black gray RAL 7021010-3216-1013.213.824.5415.53033.53036.97.6200.0134

7.95 €

1 5 Days Black gray RAL 7021010-3216-1013.213.824.5415.53033.53036.97.6250.0139

7.95 €

1 5 Days Orange RAL 2004010-3216-1013.213.824.5415.53033.53036.97.6100.0122

7.95 €

1 5 Days Orange RAL 2004010-3216-1013.213.824.5415.53033.53036.97.6150.0127

7.95 €

1 5 Days Orange RAL 2004010-3216-1013.213.824.5415.53033.53036.97.6200.0134

7.95 €

1 5 Days Orange RAL 2004010-3216-1013.213.824.5415.53033.53036.97.6250.0139

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6100.0153

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6150.0160

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6200.0169

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6250.0178

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6300.0187

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6400.0205

7.95 €

1 5 Days Black gray RAL 702101/4-2016-1013.213.824.5415.53033.53036.97.6500.0221

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6100.0153

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6150.0160

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6200.0169

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6250.0178

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6300.0187

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6400.0205

7.95 €

1 5 Days Orange RAL 200401/4-2016-1013.213.824.5415.53033.53036.97.6500.0221

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-3216-1013.213.824.5415.53033.53036.97.6100.0122

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-3216-1013.213.824.5415.53033.53036.97.6150.0127

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-3216-1013.213.824.5415.53033.53036.97.6200.0134

7.95 €

1 5 Days Rapeseed yellow RAL 1021010-3216-1013.213.824.5415.53033.53036.97.6250.0139

7.95 €

1 5 Days Traffic red RAL 3020010-3216-1013.213.824.5415.53033.53036.97.6100.0122

7.95 €

1 5 Days Traffic red RAL 3020010-3216-1013.213.824.5415.53033.53036.97.6150.0127

7.95 €

1 5 Days Traffic red RAL 3020010-3216-1013.213.824.5415.53033.53036.97.6200.0134

7.95 €

1 5 Days Traffic red RAL 3020010-3216-1013.213.824.5415.53033.53036.97.6250.0139

7.95 €

1 5 Days Green RAL 6032010-3216-1013.213.824.5415.53033.53036.97.6100.0122

7.95 €

1 5 Days Green RAL 6032010-3216-1013.213.824.5415.53033.53036.97.6150.0127

Loading...

Basic information

Main material High performance thermoplastic Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type External thread PL Stainless steel True

Tech Support