Adjustable handles, plastic with internal thread and push button, threaded insert black oxidised steel (K0269 inch) (Part Numbers)

Adjustable handles, plastic with internal thread and push button, threaded insert black oxidised steel (K0269 inch)
Material:
Handle fiberglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).

Version:
Steel parts black oxidised.

Note:
The standard colors are:
Black gray handle, traffic red push button.
Orange handle, black gray push button.
Traffic red handle, black gray push button.

On request:
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.711A0
K0269.711A1
K0269.711A2
K0269.711AE
K0269.712A2
K0269.712A3
K0269.713A3
K0269.713A4
K0269.714A4
K0269.714A5
K0269.715A5
K0269.715A6
K0269.721A0
K0269.721A1
K0269.721A2
K0269.721AE
K0269.722A2
K0269.722A3
K0269.723A3
K0269.723A4
K0269.724A4
K0269.724A5
K0269.725A5
K0269.725A6
K0269.731A0
K0269.731A1
K0269.731A2
K0269.731AE
K0269.732A2
K0269.732A3
K0269.733A3
K0269.733A4
K0269.734A4
K0269.734A5
K0269.735A5
K0269.735A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B Weight in kg (ERP)

4.80 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-24169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-32169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-20169101314.525.54153033.540477.50.0119

4.80 €

1 5 Days Black gray RAL 7021Traffic red RAL 302018-32169101314.525.54153033.540477.50.0130

5.67 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-20201213.51819.529.56.517.541.545.565759.50.0290

5.67 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-18201213.51819.529.56.517.541.545.565759.50.0263

7.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-1822141621.52338.5102453.5588091.5110.0290

7.03 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-1622141621.52338.5102453.5588091.5110.0500

8.89 €

1 5 Days Black gray RAL 7021Traffic red RAL 302043/8-1624171925.527.544.61026616695109130.0780

8.89 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-1324171925.527.544.61026616695109130.0732

10.78 €

1 5 Days Black gray RAL 7021Traffic red RAL 302051/2-132623233032.550.61233727711012615.50.1328

10.78 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-112623233032.550.61233727711012615.50.1080

4.80 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-24169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-32169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Orange RAL 2004Black gray RAL 702111/4-20169101314.525.54153033.540477.50.0119

4.80 €

1 5 Days Orange RAL 2004Black gray RAL 702118-32169101314.525.54153033.540477.50.0130

5.67 €

1 5 Days Orange RAL 2004Black gray RAL 702121/4-20201213.51819.529.56.517.541.545.565759.50.0290

5.67 €

1 5 Days Orange RAL 2004Black gray RAL 702125/16-18201213.51819.529.56.517.541.545.565759.50.0263

7.03 €

1 5 Days Orange RAL 2004Black gray RAL 702135/16-1822141621.52338.5102453.5588091.5110.0290

7.03 €

1 5 Days Orange RAL 2004Black gray RAL 702133/8-1622141621.52338.5102453.5588091.5110.0500

8.89 €

1 5 Days Orange RAL 2004Black gray RAL 702143/8-1624171925.527.544.61026616695109130.0780

8.89 €

1 5 Days Orange RAL 2004Black gray RAL 702141/2-1324171925.527.544.61026616695109130.0732

10.78 €

1 5 Days Orange RAL 2004Black gray RAL 702151/2-132623233032.550.61233727711012615.50.1328

10.78 €

1 5 Days Orange RAL 2004Black gray RAL 702155/8-112623233032.550.61233727711012615.50.1080

4.80 €

1 5 Days Traffic red RAL 3020Black gray RAL 7021110-24169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Traffic red RAL 3020Black gray RAL 7021110-32169101314.525.54153033.540477.50.0130

4.80 €

1 5 Days Traffic red RAL 3020Black gray RAL 702111/4-20169101314.525.54153033.540477.50.0119

4.80 €

1 5 Days Traffic red RAL 3020Black gray RAL 702118-32169101314.525.54153033.540477.50.0130

5.67 €

1 5 Days Traffic red RAL 3020Black gray RAL 702121/4-20201213.51819.529.56.517.541.545.565759.50.0290

5.67 €

1 5 Days Traffic red RAL 3020Black gray RAL 702125/16-18201213.51819.529.56.517.541.545.565759.50.0263

7.03 €

1 5 Days Traffic red RAL 3020Black gray RAL 702135/16-1822141621.52338.5102453.5588091.5110.0290

7.03 €

1 5 Days Traffic red RAL 3020Black gray RAL 702133/8-1622141621.52338.5102453.5588091.5110.0500

8.89 €

1 5 Days Traffic red RAL 3020Black gray RAL 702143/8-1624171925.527.544.61026616695109130.0780

8.89 €

1 5 Days Traffic red RAL 3020Black gray RAL 702141/2-1324171925.527.544.61026616695109130.0732

10.78 €

1 5 Days Traffic red RAL 3020Black gray RAL 702151/2-132623233032.550.61233727711012615.50.1328

10.78 €

1 5 Days Traffic red RAL 3020Black gray RAL 702155/8-112623233032.550.61233727711012615.50.1080

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Item Adjustable Handle Thread type Internal thread Version 1 With push button
RoHS True

Tech Support