Adjustable handles, plastic with internal thread and push button, threaded insert stainless steel (K0270 inch)

Adjustable handles, plastic with internal thread and push button, threaded insert stainless steel (K0270 inch)
Material:
Handle fiberglass reinforced plastic, toothed ring die-cast zinc.
Metal parts stainless steel 1.4305 (AISI 303 equivalent).
Push button plastic (POM).

Version:
Steel parts bright.

Note:
The standard colors are:
Black gray handle, traffic red push button.
Orange handle, black gray push button.
Traffic red handle, black gray push button.

On request:
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.711A0
K0270.711A1
K0270.711A2
K0270.712A2
K0270.712A3
K0270.713A3
K0270.713A4
K0270.714A4
K0270.714A5
K0270.715A5
K0270.715A6
K0270.721A0
K0270.721A1
K0270.721A2
K0270.722A2
K0270.722A3
K0270.723A3
K0270.723A4
K0270.724A4
K0270.724A5
K0270.725A5
K0270.725A6
K0270.731A0
K0270.731A1
K0270.731A2
K0270.732A2
K0270.732A3
K0270.733A3
K0270.733A4
K0270.734A4
K0270.734A5
K0270.735A5
K0270.735A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B Weight in kg (ERP)

7.77 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-24169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Black gray RAL 7021Traffic red RAL 3020110-32169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Black gray RAL 7021Traffic red RAL 302011/4-20169101314.525.54153033.540477.50.0130

9.18 €

1 5 Days Black gray RAL 7021Traffic red RAL 302021/4-20201213.51819.529.56.517.541.545.565759.50.0290

9.18 €

1 5 Days Black gray RAL 7021Traffic red RAL 302025/16-18201213.51819.529.56.517.541.545.565759.50.0290

11.29 €

1 5 Days Black gray RAL 7021Traffic red RAL 302035/16-1822141621.52338.5102453.5588091.5110.0500

11.29 €

1 5 Days Black gray RAL 7021Traffic red RAL 302033/8-1622141621.52338.5102453.5588091.5110.0500

16.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302043/8-1624171925.527.544.61026616695109130.0780

16.24 €

1 5 Days Black gray RAL 7021Traffic red RAL 302041/2-1324171925.527.544.61026616695109130.0780

19.60 €

1 5 Days Black gray RAL 7021Traffic red RAL 302051/2-132623233032.550.61233727711012615.50.1300

19.60 €

1 5 Days Black gray RAL 7021Traffic red RAL 302055/8-112623233032.550.61233727711012615.50.1300

7.77 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-24169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Orange RAL 2004Black gray RAL 7021110-32169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Orange RAL 2004Black gray RAL 702111/4-20169101314.525.54153033.540477.50.0130

9.18 €

1 5 Days Orange RAL 2004Black gray RAL 702121/4-20201213.51819.529.56.517.541.545.565759.50.0290

9.18 €

1 5 Days Orange RAL 2004Black gray RAL 702125/16-18201213.51819.529.56.517.541.545.565759.50.0290

11.29 €

1 5 Days Orange RAL 2004Black gray RAL 702135/16-1822141621.52338.5102453.5588091.5110.0500

11.29 €

1 5 Days Orange RAL 2004Black gray RAL 702133/8-1622141621.52338.5102453.5588091.5110.0500

16.24 €

1 5 Days Orange RAL 2004Black gray RAL 702143/8-1624171925.527.544.61026616695109130.0780

16.24 €

1 5 Days Orange RAL 2004Black gray RAL 702141/2-1324171925.527.544.61026616695109130.0780

19.60 €

1 5 Days Orange RAL 2004Black gray RAL 702151/2-132623233032.550.61233727711012615.50.1300

19.60 €

1 5 Days Orange RAL 2004Black gray RAL 702155/8-112623233032.550.61233727711012615.50.1300

7.77 €

1 5 Days Traffic red RAL 3020Black gray RAL 7021110-24169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Traffic red RAL 3020Black gray RAL 7021110-32169101314.525.54153033.540477.50.0130

7.77 €

1 5 Days Traffic red RAL 3020Black gray RAL 702111/4-20169101314.525.54153033.540477.50.0130

9.18 €

1 5 Days Traffic red RAL 3020Black gray RAL 702121/4-20201213.51819.529.56.517.541.545.565759.50.0290

9.18 €

1 5 Days Traffic red RAL 3020Black gray RAL 702125/16-18201213.51819.529.56.517.541.545.565759.50.0290

11.29 €

1 5 Days Traffic red RAL 3020Black gray RAL 702135/16-1822141621.52338.5102453.5588091.5110.0500

11.29 €

1 5 Days Traffic red RAL 3020Black gray RAL 702133/8-1622141621.52338.5102453.5588091.5110.0500

16.24 €

1 5 Days Traffic red RAL 3020Black gray RAL 702143/8-1624171925.527.544.61026616695109130.0780

16.24 €

1 5 Days Traffic red RAL 3020Black gray RAL 702141/2-1324171925.527.544.61026616695109130.0780

19.60 €

1 5 Days Traffic red RAL 3020Black gray RAL 702151/2-132623233032.550.61233727711012615.50.1300

19.60 €

1 5 Days Traffic red RAL 3020Black gray RAL 702155/8-112623233032.550.61233727711012615.50.1300

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel
Item Adjustable Handle Thread type Internal thread Version 1 With push button
RoHS True

Tech Support