Adjustable handles, plastic with internal thread, threaded insert black oxidised steel (K0269 inch)

Adjustable handles, plastic with internal thread, threaded insert black oxidised steel (K0269 inch)
Material:
Handle fiberglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.

Version:
Steel parts black oxidised.

On request:
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.1A01
K0269.1A02
K0269.1A016
K0269.1A084
K0269.1A086
K0269.1A087
K0269.1A11
K0269.1A12
K0269.1A21
K0269.1A22
K0269.1A116
K0269.1A184
K0269.1A186
K0269.1A187
K0269.1A216
K0269.1A284
K0269.1A286
K0269.1A287
K0269.1AE1
K0269.1AE2
K0269.1AE16
K0269.1AE84
K0269.1AE86
K0269.1AE87
K0269.2A21
K0269.2A22
K0269.2A31
K0269.2A32
K0269.2A216
K0269.2A284
K0269.2A286
K0269.2A287
K0269.2A316
K0269.2A384
K0269.2A386
K0269.2A387
K0269.3A31
K0269.3A32
K0269.3A41
K0269.3A42
K0269.3A316
K0269.3A384
K0269.3A386
K0269.3A387
K0269.3A416
K0269.3A484
K0269.3A486
K0269.3A487
K0269.4A41
K0269.4A42
K0269.4A51
K0269.4A52
K0269.4A416
K0269.4A484
K0269.4A486
K0269.4A487
K0269.4A516
K0269.4A584
K0269.4A586
K0269.4A587
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

4.80 €

1 5 Days Black gray RAL 7021110-24169101314.524.54153033.540477.50.0130

4.80 €

1 5 Days Orange RAL 2004110-24169101314.524.54153033.540477.50.0147

4.80 €

1 5 Days Rapeseed yellow RAL 1021110-24169101314.524.54153033.540477.50.0146

4.80 €

1 5 Days Traffic red RAL 3020110-24169101314.524.54153033.540477.50.0130

4.80 €

1 5 Days Green RAL 6032110-24169101314.524.54153033.540477.50.0144

4.80 €

1 5 Days Traffic blue RAL 5017110-24169101314.524.54153033.540477.50.0127

4.80 €

1 5 Days Black gray RAL 7021110-32169101314.524.54153033.540477.50.0130

4.80 €

1 5 Days Orange RAL 2004110-32169101314.524.54153033.540477.50.0132

4.80 €

1 5 Days Black gray RAL 702111/4-20169101314.524.54153033.540477.50.0138

4.80 €

1 5 Days Orange RAL 200411/4-20169101314.524.54153033.540477.50.0120

4.80 €

1 5 Days Rapeseed yellow RAL 1021110-32169101314.524.54153033.540477.50.0146

4.80 €

1 5 Days Traffic red RAL 3020110-32169101314.524.54153033.540477.50.0130

4.80 €

1 5 Days Green RAL 6032110-32169101314.524.54153033.540477.50.0144

4.80 €

1 5 Days Traffic blue RAL 5017110-32169101314.524.54153033.540477.50.0127

4.80 €

1 5 Days Rapeseed yellow RAL 102111/4-20169101314.524.54153033.540477.50.0141

4.80 €

1 5 Days Traffic red RAL 302011/4-20169101314.524.54153033.540477.50.0140

4.80 €

1 5 Days Green RAL 603211/4-20169101314.524.54153033.540477.50.0137

4.80 €

1 5 Days Traffic blue RAL 501711/4-20169101314.524.54153033.540477.50.0140

4.80 €

1 5 Days Black gray RAL 702118-32169101314.524.54153033.540477.50.0149

4.80 €

1 5 Days Orange RAL 200418-32169101314.524.54153033.540477.50.0148

4.80 €

1 5 Days Rapeseed yellow RAL 102118-32169101314.524.54153033.540477.50.0151

4.80 €

1 5 Days Traffic red RAL 302018-32169101314.524.54153033.540477.50.0150

4.80 €

1 5 Days Green RAL 603218-32169101314.524.54153033.540477.50.0130

4.80 €

1 5 Days Traffic blue RAL 501718-32169101314.524.54153033.540477.50.0130

5.67 €

1 5 Days Black gray RAL 702121/4-20201213.51819.528.56.517.541.545.565759.50.0306

5.67 €

1 5 Days Orange RAL 200421/4-20201213.51819.528.56.517.541.545.565759.50.0309

5.67 €

1 5 Days Black gray RAL 702125/16-18201213.51819.528.56.517.541.545.565759.50.0267

5.67 €

1 5 Days Orange RAL 200425/16-18201213.51819.528.56.517.541.545.565759.50.0280

5.67 €

1 5 Days Rapeseed yellow RAL 102121/4-20201213.51819.528.56.517.541.545.565759.50.0307

5.67 €

1 5 Days Traffic red RAL 302021/4-20201213.51819.528.56.517.541.545.565759.50.0308

5.67 €

1 5 Days Green RAL 603221/4-20201213.51819.528.56.517.541.545.565759.50.0320

5.67 €

1 5 Days Traffic blue RAL 501721/4-20201213.51819.528.56.517.541.545.565759.50.0320

5.67 €

1 5 Days Rapeseed yellow RAL 102125/16-18201213.51819.528.56.517.541.545.565759.50.0296

5.67 €

1 5 Days Traffic red RAL 302025/16-18201213.51819.528.56.517.541.545.565759.50.0286

5.67 €

1 5 Days Green RAL 603225/16-18201213.51819.528.56.517.541.545.565759.50.0283

5.67 €

1 5 Days Traffic blue RAL 501725/16-18201213.51819.528.56.517.541.545.565759.50.0284

7.03 €

1 5 Days Black gray RAL 702135/16-1822141621.52337102453.5588091.5110.0567

7.03 €

1 5 Days Orange RAL 200435/16-1822141621.52337102453.5588091.5110.0561

7.03 €

1 5 Days Black gray RAL 702133/8-1622141621.52337102453.5588091.5110.0542

7.03 €

1 5 Days Orange RAL 200433/8-1622141621.52337102453.5588091.5110.0510

7.03 €

1 5 Days Rapeseed yellow RAL 102135/16-1822141621.52337102453.5588091.5110.0548

7.03 €

1 5 Days Traffic red RAL 302035/16-1822141621.52337102453.5588091.5110.0545

7.03 €

1 5 Days Green RAL 603235/16-1822141621.52337102453.5588091.5110.0544

7.03 €

1 5 Days Traffic blue RAL 501735/16-1822141621.52337102453.5588091.5110.0527

7.03 €

1 5 Days Rapeseed yellow RAL 102133/8-1622141621.52337102453.5588091.5110.0511

7.03 €

1 5 Days Traffic red RAL 302033/8-1622141621.52337102453.5588091.5110.0528

7.03 €

1 5 Days Green RAL 603233/8-1622141621.52337102453.5588091.5110.0509

7.03 €

1 5 Days Traffic blue RAL 501733/8-1622141621.52337102453.5588091.5110.0512

8.89 €

1 5 Days Black gray RAL 702143/8-1624171925.527.5431026616695109130.0907

8.89 €

1 5 Days Orange RAL 200443/8-1624171925.527.5431026616695109130.0908

8.89 €

1 5 Days Black gray RAL 702141/2-1324171925.527.5431026616695109130.0823

8.89 €

1 5 Days Orange RAL 200441/2-1324171925.527.5431026616695109130.0800

8.89 €

1 5 Days Rapeseed yellow RAL 102143/8-1624171925.527.5431026616695109130.0899

8.89 €

1 5 Days Traffic red RAL 302043/8-1624171925.527.5431026616695109130.0894

8.89 €

1 5 Days Green RAL 603243/8-1624171925.527.5431026616695109130.0898

8.89 €

1 5 Days Traffic blue RAL 501743/8-1624171925.527.5431026616695109130.0905

8.89 €

1 5 Days Rapeseed yellow RAL 102141/2-1324171925.527.5431026616695109130.0855

8.89 €

1 5 Days Traffic red RAL 302041/2-1324171925.527.5431026616695109130.0843

8.89 €

1 5 Days Green RAL 603241/2-1324171925.527.5431026616695109130.0825

8.89 €

1 5 Days Traffic blue RAL 501741/2-1324171925.527.5431026616695109130.0856

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel
Item Adjustable Handle Thread type Internal thread RoHS True

Tech Support