Adjustable handles, plastic with internal thread, threaded insert black oxidised steel (K1700 inch)

Adjustable handles, plastic with internal thread, threaded insert black oxidised steel (K1700 inch)
Product description:
The plastic adjustable handle with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The adjustable handle is made of a special high-performance plastic and is available in many standard colors.
The advantages of the adjustable handle are high rigidity and strength. The light weight make it ideal for mobile applications.

Material:
High performance fiberglass reinforced thermoplastic.
Steel parts grade 5.8.

Version:
Steel parts black oxidised.

Type of operation:
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

Application:
Machine, equipment and plant construction, rehabilitation sector.

Temperature range:
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.

Benefits:
Seven color variants.

On request:
Other internal threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-gray plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1700.0A01
K1700.0A02
K1700.0A016
K1700.0A084
K1700.0A086
K1700.0A087
K1700.0A088
K1700.0A11
K1700.0A12
K1700.0A21
K1700.0A22
K1700.0A116
K1700.0A184
K1700.0A186
K1700.0A187
K1700.0A188
K1700.0A216
K1700.0A284
K1700.0A286
K1700.0A287
K1700.0A288
K1700.0AD1
K1700.0AD2
K1700.0AD16
K1700.0AD84
K1700.0AD86
K1700.0AD87
K1700.0AD88
K1700.0AE1
K1700.0AE2
K1700.0AE16
K1700.0AE84
K1700.0AE86
K1700.0AE87
K1700.0AE88
K1700.1A01
K1700.1A02
K1700.1A016
K1700.1A084
K1700.1A086
K1700.1A087
K1700.1A088
K1700.1A11
K1700.1A12
K1700.1A21
K1700.1A22
K1700.1A116
K1700.1A184
K1700.1A186
K1700.1A187
K1700.1A188
K1700.1A216
K1700.1A284
K1700.1A286
K1700.1A287
K1700.1A288
K1700.1AE1
K1700.1AE2
K1700.1AE16
K1700.1AE84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

4.57 €

1 5 Days Black gray RAL 7021010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Orange RAL 2004010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Rapeseed yellow RAL 1021010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Traffic red RAL 3020010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Green RAL 6032010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Traffic blue RAL 5017010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Light gray RAL 7035010-241691013.213.824.5415.53033.53036.97.60.0109

4.57 €

1 5 Days Black gray RAL 7021010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Orange RAL 2004010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Black gray RAL 702101/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Orange RAL 200401/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Rapeseed yellow RAL 1021010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Traffic red RAL 3020010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Green RAL 6032010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Traffic blue RAL 5017010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Light gray RAL 7035010-321691013.213.824.5415.53033.53036.97.60.0100

4.57 €

1 5 Days Rapeseed yellow RAL 102101/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Traffic red RAL 302001/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Green RAL 603201/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Traffic blue RAL 501701/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Light gray RAL 703501/4-201691013.213.824.5415.53033.53036.97.60.0117

4.57 €

1 5 Days Black gray RAL 702106-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Orange RAL 200406-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Rapeseed yellow RAL 102106-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Traffic red RAL 302006-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Green RAL 603206-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Traffic blue RAL 501706-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Light gray RAL 703506-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Black gray RAL 702108-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Orange RAL 200408-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Rapeseed yellow RAL 102108-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Traffic red RAL 302008-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Green RAL 603208-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Traffic blue RAL 501708-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Light gray RAL 703508-321691013.213.824.5415.53033.53036.97.60.0090

4.57 €

1 5 Days Black gray RAL 7021110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Orange RAL 2004110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Rapeseed yellow RAL 1021110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Traffic red RAL 3020110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Green RAL 6032110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Traffic blue RAL 5017110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Light gray RAL 7035110-241691013.213.824.5414.230.83539.946.87.90.0139

4.57 €

1 5 Days Black gray RAL 7021110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Orange RAL 2004110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Black gray RAL 702111/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Orange RAL 200411/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Rapeseed yellow RAL 1021110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Traffic red RAL 3020110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Green RAL 6032110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Traffic blue RAL 5017110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Light gray RAL 7035110-321691013.213.824.5414.230.83539.946.87.90.0130

4.57 €

1 5 Days Rapeseed yellow RAL 102111/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Traffic red RAL 302011/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Green RAL 603211/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Traffic blue RAL 501711/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Light gray RAL 703511/4-201691013.213.824.5414.230.83539.946.87.90.0121

4.57 €

1 5 Days Black gray RAL 702118-321691013.213.824.5414.230.83539.946.87.90.0120

4.57 €

1 5 Days Orange RAL 200418-321691013.213.824.5414.230.83539.946.87.90.0120

4.57 €

1 5 Days Rapeseed yellow RAL 102118-321691013.213.824.5414.230.83539.946.87.90.0120

4.57 €

1 5 Days Traffic red RAL 302018-321691013.213.824.5414.230.83539.946.87.90.0120

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Steel
Surface finish component Black oxidised Item Adjustable Handle Thread type Internal thread
RoHS True PL Stainless steel False

Tech Support