Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0270.5A586 |
K0270.5A587 |
K0270.5A616 |
K0270.5A684 |
K0270.5A686 |
K0270.5A687 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.60 € | 1 | 5 Days | Green RAL 6032 | 5 | 1/2-13 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1392 | ||
19.60 € | 1 | 5 Days | Traffic blue RAL 5017 | 5 | 1/2-13 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1460 | ||
19.60 € | 1 | 5 Days | Rapeseed yellow RAL 1021 | 5 | 5/8-11 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1210 | ||
19.60 € | 1 | 5 Days | Traffic red RAL 3020 | 5 | 5/8-11 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1220 | ||
19.60 € | 1 | 5 Days | Green RAL 6032 | 5 | 5/8-11 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1210 | ||
19.60 € | 1 | 5 Days | Traffic blue RAL 5017 | 5 | 5/8-11 | 26 | 23 | 23 | 30 | 32.5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15.5 | 0.1206 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Stainless steel |
---|---|---|---|---|---|
Item | Adjustable Handle | Thread type | Internal thread | RoHS | True |
Configure
Basic Attributes
Main colour
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1=Handle length
B
Filter by CAD data type
Filter by standard shipping days
Optional Attributes