Adjustable handles, plastic with internal thread, threaded insert stainless steel (K1701 inch)

Adjustable handles, plastic with internal thread, threaded insert stainless steel (K1701 inch)
Product description:
The plastic adjustable handle with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The adjustable handle is made of a special high-performance plastic and is available in many standard colors.
The advantages of the adjustable handle are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.

Material:
High performance fiberglass reinforced thermoplastic.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Steel parts bright.

Type of operation:
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

Application:
Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.

Temperature range:
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.

Benefits:
Good chemical and corrosion resistance.
Seven color variants.

On request:
Other internal threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-gray plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1701.0A01
K1701.0A02
K1701.0A016
K1701.0A084
K1701.0A086
K1701.0A087
K1701.0A088
K1701.0A11
K1701.0A12
K1701.0A21
K1701.0A22
K1701.0A116
K1701.0A184
K1701.0A186
K1701.0A187
K1701.0A188
K1701.0A216
K1701.0A284
K1701.0A286
K1701.0A287
K1701.0A288
K1701.0AD1
K1701.0AD2
K1701.0AD16
K1701.0AD84
K1701.0AD86
K1701.0AD87
K1701.0AD88
K1701.0AE1
K1701.0AE2
K1701.0AE16
K1701.0AE84
K1701.0AE86
K1701.0AE87
K1701.0AE88
K1701.1A01
K1701.1A02
K1701.1A016
K1701.1A084
K1701.1A086
K1701.1A087
K1701.1A088
K1701.1A11
K1701.1A12
K1701.1A21
K1701.1A22
K1701.1A116
K1701.1A184
K1701.1A186
K1701.1A187
K1701.1A188
K1701.1A216
K1701.1A284
K1701.1A286
K1701.1A287
K1701.1A288
K1701.2A21
K1701.2A22
K1701.2A31
K1701.2A32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

7.37 €

1 5 Days Black gray RAL 7021010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Orange RAL 2004010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Rapeseed yellow RAL 1021010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Traffic red RAL 3020010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Green RAL 6032010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Traffic blue RAL 5017010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Light gray RAL 7035010-241691013.213.824.5415.53033.53036.97.60.0109

7.37 €

1 5 Days Black gray RAL 7021010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Orange RAL 2004010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Black gray RAL 702101/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Orange RAL 200401/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Rapeseed yellow RAL 1021010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Traffic red RAL 3020010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Green RAL 6032010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Traffic blue RAL 5017010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Light gray RAL 7035010-321691013.213.824.5415.53033.53036.97.60.0100

7.37 €

1 5 Days Rapeseed yellow RAL 102101/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Traffic red RAL 302001/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Green RAL 603201/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Traffic blue RAL 501701/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Light gray RAL 703501/4-201691013.213.824.5415.53033.53036.97.60.0117

7.37 €

1 5 Days Black gray RAL 702106-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Orange RAL 200406-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Rapeseed yellow RAL 102106-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Traffic red RAL 302006-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Green RAL 603206-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Traffic blue RAL 501706-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Light gray RAL 703506-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Black gray RAL 702108-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Orange RAL 200408-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Rapeseed yellow RAL 102108-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Traffic red RAL 302008-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Green RAL 603208-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Traffic blue RAL 501708-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Light gray RAL 703508-321691013.213.824.5415.53033.53036.97.60.0090

7.37 €

1 5 Days Black gray RAL 7021110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Orange RAL 2004110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Rapeseed yellow RAL 1021110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Traffic red RAL 3020110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Green RAL 6032110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Traffic blue RAL 5017110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Light gray RAL 7035110-241691013.213.824.5414.230.83539.946.87.90.0139

7.37 €

1 5 Days Black gray RAL 7021110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Orange RAL 2004110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Black gray RAL 702111/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Orange RAL 200411/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Rapeseed yellow RAL 1021110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Traffic red RAL 3020110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Green RAL 6032110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Traffic blue RAL 5017110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Light gray RAL 7035110-321691013.213.824.5414.230.83539.946.87.90.0130

7.37 €

1 5 Days Rapeseed yellow RAL 102111/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Traffic red RAL 302011/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Green RAL 603211/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Traffic blue RAL 501711/4-201691013.213.824.5414.230.83539.946.87.90.0121

7.37 €

1 5 Days Light gray RAL 703511/4-201691013.213.824.5414.230.83539.946.87.90.0121

8.72 €

1 5 Days Black gray RAL 702121/4-20201213.518.519.128.56.518.642.647.165.274.810.50.0298

8.72 €

1 5 Days Orange RAL 200421/4-20201213.518.519.128.56.518.642.647.165.274.810.50.0298

8.72 €

1 5 Days Black gray RAL 702125/16-18201213.518.519.128.56.518.642.647.165.274.810.50.0274

8.72 €

1 5 Days Orange RAL 200425/16-18201213.518.519.128.56.518.642.647.165.274.810.50.0274

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Stainless steel
Surface finish component Bright Item Adjustable Handle Thread type Internal thread
RoHS True PL Stainless steel True

Tech Support