Adjustable handles, plastic, with external thread and safety function, threaded pin blue passivated steel (K1553 inch)

Adjustable handles, plastic, with external thread and safety function, threaded pin blue passivated steel (K1553 inch)
Product description:
Adjustable handles with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the handle can be freely rotated and has no connection to the clamping point. The grip handle only engages when pushed down and the clamp can be loosened or tightened.
A spring sets the handle automatically into the default position when released.

Material:
Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.

Version:
Steel trivalent blue passivated.

Benefits:
Protection against accidental opening or closing.
Closed grip contour without protruding edges.

On request:
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1553.1A11X10
K1553.1A11X20
K1553.1A184X10
K1553.1A184X20
K1553.1AE1X10
K1553.1AE1X20
K1553.1AE84X10
K1553.1AE84X20
K1553.2A11X20
K1553.2A11X30
K1553.2A11X40
K1553.2A21X20
K1553.2A21X30
K1553.2A21X40
K1553.2A31X20
K1553.2A31X30
K1553.2A31X40
K1553.2A184X20
K1553.2A184X30
K1553.2A184X40
K1553.2A284X20
K1553.2A284X30
K1553.2A284X40
K1553.2A384X20
K1553.2A384X30
K1553.2A384X40
K1553.3A31X20
K1553.3A31X40
K1553.3A41X20
K1553.3A41X40
K1553.3A384X20
K1553.3A384X40
K1553.3A484X20
K1553.3A484X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

6.59 €

1 5 Days Black gray RAL 7021110-321013.213.822.7515.231.828.939.946.87.9100.0080

6.59 €

1 5 Days Black gray RAL 7021110-321013.213.822.7515.231.828.939.946.87.9200.0090

6.59 €

1 5 Days Traffic red RAL 3020110-321013.213.822.7515.231.828.939.946.87.9100.0080

6.59 €

1 5 Days Traffic red RAL 3020110-321013.213.822.7515.231.828.939.946.87.9200.0090

6.59 €

1 5 Days Black gray RAL 702118-321013.213.822.7515.231.828.939.946.87.9100.0080

6.59 €

1 5 Days Black gray RAL 702118-321013.213.822.7515.231.828.939.946.87.9200.0090

6.59 €

1 5 Days Traffic red RAL 302018-321013.213.822.7515.231.828.939.946.87.9100.0080

6.59 €

1 5 Days Traffic red RAL 302018-321013.213.822.7515.231.828.939.946.87.9200.0090

7.75 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5200.0160

7.75 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5300.0180

7.84 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5400.0190

7.75 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5200.0190

7.75 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5300.0210

7.84 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5400.0220

7.75 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5200.0240

7.75 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5300.0280

7.84 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5400.0300

7.75 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5200.0160

7.75 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5300.0180

7.84 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5400.0190

7.75 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5200.0190

7.75 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5300.0210

7.84 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5400.0220

7.75 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5200.0240

7.75 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5300.0280

7.84 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5400.0300

9.82 €

1 5 Days Black gray RAL 702135/16-181721.222.2401031.458.153.380.391.311.7200.0420

10.29 €

1 5 Days Black gray RAL 702135/16-181721.222.2401031.458.153.380.391.311.7400.0480

9.82 €

1 5 Days Black gray RAL 702133/8-161721.222.2401031.458.153.380.391.311.7200.0430

10.29 €

1 5 Days Black gray RAL 702133/8-161721.222.2401031.458.153.380.391.311.7400.0490

9.82 €

1 5 Days Traffic red RAL 302035/16-181721.222.2401031.458.153.380.391.311.7200.0420

10.29 €

1 5 Days Traffic red RAL 302035/16-181721.222.2401031.458.153.380.391.311.7400.0480

9.82 €

1 5 Days Traffic red RAL 302033/8-161721.222.2401031.458.153.380.391.311.7200.0430

10.29 €

1 5 Days Traffic red RAL 302033/8-161721.222.2401031.458.153.380.391.311.7400.0490

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Surface finish component Trivalent blue passivated No. of teeth 12 Item Adjustable Handle
Thread type External thread Version 1 With safety function RoHS True
PL Stainless steel False

Tech Support