Adjustable handles, plastic, with internal thread and safety function, threaded insert blue passivated steel (K1553 inch)

Adjustable handles, plastic, with internal thread and safety function, threaded insert blue passivated steel (K1553 inch)
Product description:
Adjustable handles with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the handle can be freely rotated and has no connection to the clamping point. The grip handle only engages when pushed down and the clamp can be loosened or tightened.
A spring sets the handle automatically into the default position when released.

Material:
Grip lever and insert made from reinforced thermoplastic.
Bushing steel.

Version:
Steel trivalent blue passivated.

Benefits:
Protection against accidental opening or closing.
Closed grip contour without protruding edges.

On request:
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1553.1A11
K1553.1A184
K1553.1AE1
K1553.1AE84
K1553.2A11
K1553.2A21
K1553.2A31
K1553.2A184
K1553.2A284
K1553.2A384
K1553.3A31
K1553.3A41
K1553.3A384
K1553.3A484
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread RoHS T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B Weight in kg (ERP)

6.37 €

1 5 Days Black gray RAL 7021110-32True61013.213.822.7515.231.828.939.946.87.90.0100

6.37 €

1 5 Days Traffic red RAL 3020110-32True61013.213.822.7515.231.828.939.946.87.90.0100

6.37 €

1 5 Days Black gray RAL 702118-32True61013.213.822.7515.231.828.939.946.87.90.0080

6.37 €

1 5 Days Traffic red RAL 302018-32True61013.213.822.7515.231.828.939.946.87.90.0080

7.51 €

1 5 Days Black gray RAL 7021210-32-813.518.819.527.45.520.741.93865.27510.50.0180

7.51 €

1 5 Days Black gray RAL 702121/4-20-813.518.819.527.45.520.741.93865.27510.50.0155

7.51 €

1 5 Days Black gray RAL 702125/16-18True913.518.819.527.45.520.741.93865.27510.50.0158

7.51 €

1 5 Days Traffic red RAL 3020210-32-813.518.819.527.45.520.741.93865.27510.50.0180

7.51 €

1 5 Days Traffic red RAL 302021/4-20-813.518.819.527.45.520.741.93865.27510.50.0155

7.51 €

1 5 Days Traffic red RAL 302025/16-18True913.518.819.527.45.520.741.93865.27510.50.0158

9.25 €

1 5 Days Black gray RAL 702135/16-18True14.51721.222.2401031.458.153.380.391.311.70.0402

9.25 €

1 5 Days Black gray RAL 702133/8-16True14.51721.222.2401031.458.153.380.391.311.70.0370

9.25 €

1 5 Days Traffic red RAL 302035/16-18True14.51721.222.2401031.458.153.380.391.311.70.0402

9.25 €

1 5 Days Traffic red RAL 302033/8-16True14.51721.222.2401031.458.153.380.391.311.70.0370

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Surface finish component Trivalent blue passivated No. of teeth 12 Item Adjustable Handle
Thread type Internal thread Version 1 With safety function PL Stainless steel False

Tech Support