Adjustable handles, stainless steel with external thread and protective cap, threaded pin stainless steel (K0124 inch)

Adjustable handles, stainless steel with external thread and protective cap, threaded pin stainless steel (K0124 inch)
Material:
Handle investment cast 1.4308 (AISI "316" equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:
Handle electropolished.
Steel parts bright.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0124.92A2X15
K0124.92A2X20
K0124.92A2X25
K0124.92A2X30
K0124.92A2X40
K0124.92A2X50
K0124.92A2X60
K0124.92A3X15
K0124.92A3X20
K0124.92A3X25
K0124.92A3X30
K0124.92A3X40
K0124.92A3X50
K0124.92A3X60
K0124.92A4X20
K0124.92A4X25
K0124.92A4X30
K0124.92A4X40
K0124.92A4X50
K0124.92A4X60
K0124.93A3X20
K0124.93A3X25
K0124.93A3X30
K0124.93A3X40
K0124.93A3X50
K0124.93A3X60
K0124.93A4X20
K0124.93A4X25
K0124.93A4X30
K0124.93A4X40
K0124.93A4X50
K0124.93A4X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1 B L=Thread length Weight in kg (ERP)

30.79 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510150.0950

30.79 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510200.0968

30.79 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510250.1000

30.79 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510300.1020

31.77 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510400.1040

31.77 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510500.1050

31.77 €

1 5 Days 21/4-201013.518.519326.517.542.545.56574.510600.1065

30.79 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510150.0990

30.79 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510200.1000

30.79 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510250.1020

30.79 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510300.1046

31.77 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510400.1104

31.77 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510500.1108

31.77 €

1 5 Days 25/16-181013.518.519326.517.542.545.56574.510600.1137

30.79 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510200.1040

30.79 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510250.1060

30.79 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510300.1090

31.77 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510400.1130

31.77 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510500.1190

31.77 €

1 5 Days 23/8-161013.518.519326.517.542.545.56574.510600.1300

37.02 €

1 5 Days 35/16-181116212241.5102454.558.5809111200.1664

37.02 €

1 5 Days 35/16-181116212241.5102454.558.5809111250.1678

37.02 €

1 5 Days 35/16-181116212241.5102454.558.5809111300.1707

38.03 €

1 5 Days 35/16-181116212241.5102454.558.5809111400.1728

38.03 €

1 5 Days 35/16-181116212241.5102454.558.5809111500.1750

38.03 €

1 5 Days 35/16-181116212241.5102454.558.5809111600.1780

37.02 €

1 5 Days 33/8-161116212241.5102454.558.5809111200.1628

37.02 €

1 5 Days 33/8-161116212241.5102454.558.5809111250.1720

37.02 €

1 5 Days 33/8-161116212241.5102454.558.5809111300.1760

38.03 €

1 5 Days 33/8-161116212241.5102454.558.5809111400.1800

38.03 €

1 5 Days 33/8-161116212241.5102454.558.5809111500.1850

38.03 €

1 5 Days 33/8-161116212241.5102454.558.5809111600.1910

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour Electropolished Component material Stainless steel
Item Adjustable Handle Thread type External thread Version 1 With protective cap
RoHS True PL Stainless steel True

Tech Support