Adjustable handles, stainless steel with external thread, threaded insert stainless steel (K0121 inch)

Adjustable handles, stainless steel with external thread, threaded insert stainless steel (K0121 inch)
Material:
Handle stainless steel 1.4308 (AISI "316" equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Stainless steel grip electropolished.
Steel parts bright.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0121.11A4X20
K0121.11A4X30
K0121.11A4X40
K0121.11A4X45
K0121.11A4X50
K0121.11A4X60
K0121.11A5X20
K0121.11A5X30
K0121.11A5X40
K0121.11A5X45
K0121.11A5X50
K0121.11A5X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=Thread L=Thread length Weight in kg (ERP)

52.56 €

1 5 Days 3/8-16200.2295

52.56 €

1 5 Days 3/8-16300.2347

52.91 €

1 5 Days 3/8-16400.2328

52.91 €

1 5 Days 3/8-16450.2359

52.91 €

1 5 Days 3/8-16500.2388

52.91 €

1 5 Days 3/8-16600.2439

52.56 €

1 5 Days 1/2-13200.2311

52.56 €

1 5 Days 1/2-13300.2385

52.91 €

1 5 Days 1/2-13400.2445

52.91 €

1 5 Days 1/2-13450.2476

52.91 €

1 5 Days 1/2-13500.2548

52.91 €

1 5 Days 1/2-13600.2612

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour Electropolished Component material Stainless steel
Size 1 No. of teeth 24 Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel True
D 19 D1 28 D2 20
H 40.5 H1 12 H3=Handle height 65
H4 68.5 A=Handle length 83 A1 107

Tech Support