Adjustable handles, stainless steel with external thread, threaded insert stainless steel (K0124 inch)

Adjustable handles, stainless steel with external thread, threaded insert stainless steel (K0124 inch)
Material:
Handle investment cast 1.4308 (AISI "316" equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:
Handle electropolished or blasted.
Metal parts bright.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0124.1A0X10
K0124.1A0X15
K0124.1A0X20
K0124.1A0X25
K0124.1A1X10
K0124.1A1X15
K0124.1A1X20
K0124.1A1X25
K0124.1A2X10
K0124.1A2X15
K0124.1A2X20
K0124.1A2X25
K0124.1A2X30
K0124.1A2X40
K0124.1A2X50
K0124.2A2X15
K0124.2A2X20
K0124.2A2X25
K0124.2A2X30
K0124.2A2X40
K0124.2A2X50
K0124.2A2X60
K0124.2A3X15
K0124.2A3X20
K0124.2A3X25
K0124.2A3X30
K0124.2A3X40
K0124.2A3X50
K0124.2A3X60
K0124.2A4X20
K0124.2A4X25
K0124.2A4X30
K0124.2A4X40
K0124.2A4X50
K0124.2A4X60
K0124.3A3X20
K0124.3A3X25
K0124.3A3X30
K0124.3A3X40
K0124.3A3X50
K0124.3A3X60
K0124.3A4X20
K0124.3A4X25
K0124.3A4X30
K0124.3A4X40
K0124.3A4X50
K0124.3A4X60
K0124.4A5X25
K0124.4A5X30
K0124.4A5X40
K0124.4A5X50
K0124.4A5X60
K0124.5A6X30
K0124.5A6X40
K0124.5A6X50
K0124.5A6X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1 B L=Thread length Weight in kg (ERP)

20.96 €

1 5 Days 110-241610131424.5414.5313440477100.0388

20.96 €

1 5 Days 110-241610131424.5414.5313440477150.0391

20.96 €

1 5 Days 110-241610131424.5414.5313440477200.0393

20.96 €

1 5 Days 110-241610131424.5414.5313440477250.0399

20.96 €

1 5 Days 110-321610131424.5414.5313440477100.0010

20.96 €

1 5 Days 110-321610131424.5414.5313440477150.0391

20.96 €

1 5 Days 110-321610131424.5414.5313440477200.0398

20.96 €

1 5 Days 110-321610131424.5414.5313440477250.0400

20.96 €

1 5 Days 11/4-201610131424.5414.5313440477100.0394

20.96 €

1 5 Days 11/4-201610131424.5414.5313440477150.0404

20.96 €

1 5 Days 11/4-201610131424.5414.5313440477200.0413

20.96 €

1 5 Days 11/4-201610131424.5414.5313440477250.0491

20.96 €

1 5 Days 11/4-201610131424.5414.5313440477300.0455

21.76 €

1 5 Days 11/4-201610131424.5414.5313440477400.4530

21.76 €

1 5 Days 11/4-201610131424.5414.5313440477500.0481

28.16 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510150.0579

28.16 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510200.0983

28.16 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510250.0990

28.16 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510300.0994

29.13 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510400.1021

29.13 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510500.1029

29.13 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.510600.1084

28.16 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510150.0985

28.16 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510200.0998

28.16 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510250.1014

28.16 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510300.1040

29.13 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510400.1063

29.13 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510500.1081

29.13 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.510600.1150

28.16 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510200.1029

28.16 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510250.1083

28.16 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510300.1072

29.13 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510400.1130

29.13 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510500.1052

29.13 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.510600.1233

34.01 €

1 5 Days 35/16-182216212237102454.558.5809111200.1624

34.01 €

1 5 Days 35/16-182216212237102454.558.5809111250.1633

34.01 €

1 5 Days 35/16-182216212237102454.558.5809111300.1650

35.01 €

1 5 Days 35/16-182216212237102454.558.5809111400.1681

35.01 €

1 5 Days 35/16-182216212237102454.558.5809111500.1686

35.01 €

1 5 Days 35/16-182216212237102454.558.5809111600.1740

34.01 €

1 5 Days 33/8-162216212237102454.558.5809111200.1648

34.01 €

1 5 Days 33/8-162216212237102454.558.5809111250.1671

34.01 €

1 5 Days 33/8-162216212237102454.558.5809111300.1690

35.01 €

1 5 Days 33/8-162216212237102454.558.5809111400.1730

35.01 €

1 5 Days 33/8-162216212237102454.558.5809111500.1768

35.01 €

1 5 Days 33/8-162216212237102454.558.5809111600.1833

39.82 €

1 5 Days 41/2-1324192727.54310276367.59510913250.2840

39.82 €

1 5 Days 41/2-1324192727.54310276367.59510913300.2905

41.06 €

1 5 Days 41/2-1324192727.54310276367.59510913400.2961

41.06 €

1 5 Days 41/2-1324192727.54310276367.59510913500.3070

41.06 €

1 5 Days 41/2-1324192727.54310276367.59510913600.3140

46.38 €

1 5 Days 55/8-1126233132491231.57377.511012615300.4575

49.23 €

1 5 Days 55/8-1126233132491231.57377.511012615400.4698

49.23 €

1 5 Days 55/8-1126233132491231.57377.511012615500.4826

49.23 €

1 5 Days 55/8-1126233132491231.57377.511012615600.4968

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour Electropolished Component material Stainless steel
Item Adjustable Handle Thread type External thread RoHS True
PL Stainless steel True

Tech Support