Adjustable handles, stainless steel with internal thread, threaded insert stainless steel (K0121 inch)

Adjustable handles, stainless steel with internal thread, threaded insert stainless steel (K0121 inch)
Material:
Handle stainless steel 1.4308 (AISI "316" equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Stainless steel grip electropolished.
Steel parts bright.

On request:
Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0121.11A3
K0121.11A4
K0121.11A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=Thread Weight in kg (ERP)

47.47 €

1 5 Days 5/16-180.2305

47.47 €

1 5 Days 3/8-160.3508

47.47 €

1 5 Days 1/2-130.3211

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour Electropolished Component material Stainless steel
Size 1 No. of teeth 24 Item Adjustable Handle
Thread type Internal thread RoHS True PL Stainless steel True
T=Thread depth 17 D 19 D1 28
D2 20 H 40.5 H1 12
H3=Handle height 65 H4 68.5 A=Handle length 83
A1 107

Tech Support