Manufacturer part number: K0124.1A0
Brand: KIPP
Price: 20.38 €
Delivery time: 5 Days
Size: 1
X=Thread: 10-24
No. of teeth: 16
T=Thread depth: 9
D: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0124.1A0
Part Number
|
---|
K0124.1A0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1 | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.38 € | 1 | 5 Days | 1 | 10-24 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0363 |
Loading...
Main Body Material | Stainless Steel | Main colour | Electropolished | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | Bright | Item | Adjustable Handle | Thread type | Internal thread |
RoHS | True | PL Stainless steel | True |
This page is Adjustable handles, stainless steel with internal thread, threaded insert stainless steel (K0124 inch), part number K0124.1A0.
You can find the detail information about specifications and dimensions on part number K0124.1A0.
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1
B
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0124.1A1 |
K0124.1A2 |
K0124.2A2 |
K0124.2A3 |
K0124.3A3 |
K0124.3A4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1 | B | Weight in kg (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.38 € | 1 | 5 Days | 1 | 10-32 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0370 | ||
20.38 € | 1 | 5 Days | 1 | 1/4-20 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0360 | ||
27.46 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 10 | 0.0913 | ||
27.46 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 10 | 0.0900 | ||
33.04 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1500 | ||
33.04 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1476 |