Adjustable handles, steel with external thread, matt textured (K0752 STM inch)

Adjustable handles, steel with external thread, matt textured (K0752 STM inch)
Material:
Handle steel 1.0401.
All other steel parts grade 5.8.

Version:
Handle powder-coated.
Steel parts black oxidised.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.1A0181X10
K0752.1A0181X15
K0752.1A0181X20
K0752.1A0181X25
K0752.1A0181X30
K0752.1A0181X35
K0752.1A0181X40
K0752.1A0181X45
K0752.1A0181X50
K0752.1A0182X10
K0752.1A0182X15
K0752.1A0182X20
K0752.1A0182X25
K0752.1A0182X30
K0752.1A0182X35
K0752.1A0182X40
K0752.1A0182X45
K0752.1A0182X50
K0752.1A0183X10
K0752.1A0183X15
K0752.1A0183X20
K0752.1A0183X25
K0752.1A0183X30
K0752.1A0183X35
K0752.1A0183X40
K0752.1A0183X45
K0752.1A0183X50
K0752.1A0184X10
K0752.1A0184X15
K0752.1A0184X20
K0752.1A0184X25
K0752.1A0184X30
K0752.1A0184X35
K0752.1A0184X40
K0752.1A0184X45
K0752.1A0184X50
K0752.1A0185X10
K0752.1A0185X15
K0752.1A0185X20
K0752.1A0185X25
K0752.1A0185X30
K0752.1A0185X35
K0752.1A0185X40
K0752.1A0185X45
K0752.1A0185X50
K0752.1A0186X10
K0752.1A0186X15
K0752.1A0186X20
K0752.1A0186X25
K0752.1A0186X30
K0752.1A0186X35
K0752.1A0186X40
K0752.1A0186X45
K0752.1A0186X50
K0752.1A0187X10
K0752.1A0187X15
K0752.1A0187X20
K0752.1A0187X25
K0752.1A0187X30
K0752.1A0187X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

10.96 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Jet black RAL 9005110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Orange RAL 2004110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Rapeseed yellow RAL 1021110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Traffic red RAL 3020110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Green RAL 6032110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days Traffic blue RAL 5017110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days Light gray RAL 7035110-241610131424.5414.5313440477350.0428

Loading...

Basic information

Main Body Material Steel Surface finish body Textured matt Component material Steel
Surface finish component Black oxidised Item Adjustable Handle Thread type External thread
RoHS True PL Stainless steel False

Tech Support