Adjustable handles, steel with external thread, threaded pin black oxidised steel (K0120 inch)

Adjustable handles, steel with external thread, threaded pin black oxidised steel (K0120 inch)
Material:
Handle steel 1.0401.
All other steel parts grade 5.8.

Version:
Handle painted silver-gray hammer-tone.
Steel parts black oxidised.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

Note:
For other dimensions see adjustable handles with internal thread.

On request:
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0120.1A4X20
K0120.1A4X30
K0120.1A4X40
K0120.1A4X45
K0120.1A4X50
K0120.1A4X60
K0120.1A5X20
K0120.1A5X30
K0120.1A5X40
K0120.1A5X45
K0120.1A5X50
K0120.1A5X60
K0120.2A5X25
K0120.2A5X30
K0120.2A5X40
K0120.2A5X45
K0120.2A5X50
K0120.2A5X60
K0120.2A6X25
K0120.2A6X30
K0120.2A6X40
K0120.2A6X45
K0120.2A6X50
K0120.2A6X60
K0120.3A6X30
K0120.3A6X40
K0120.3A6X50
K0120.3A6X60
K0120.3A7X30
K0120.3A7X40
K0120.3A7X50
K0120.3A7X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H3=Handle height H4 A=Handle length A1 L=Thread length Weight in kg (ERP)

26.32 €

1 5 Days 13/8-162419282040.56568.583107200.2111

26.32 €

1 5 Days 13/8-162419282040.56568.583107300.2571

27.58 €

1 5 Days 13/8-162419282040.56568.583107400.2621

27.58 €

1 5 Days 13/8-162419282040.56568.583107450.2651

27.58 €

1 5 Days 13/8-162419282040.56568.583107500.2711

27.58 €

1 5 Days 13/8-162419282040.56568.583107600.2901

26.32 €

1 5 Days 11/2-132419282040.56568.583107200.3311

26.32 €

1 5 Days 11/2-132419282040.56568.583107300.3401

27.58 €

1 5 Days 11/2-132419282040.56568.583107400.3501

27.58 €

1 5 Days 11/2-132419282040.56568.583107450.3551

27.58 €

1 5 Days 11/2-132419282040.56568.583107500.3601

27.58 €

1 5 Days 11/2-132419282040.56568.583107600.3801

35.36 €

1 5 Days 21/2-132623352551.579.584108138.5250.4950

35.36 €

1 5 Days 21/2-132623352551.579.584108138.5300.5001

36.71 €

1 5 Days 21/2-132623352551.579.584108138.5400.5131

36.71 €

1 5 Days 21/2-132623352551.579.584108138.5450.5201

36.71 €

1 5 Days 21/2-132623352551.579.584108138.5500.4788

36.71 €

1 5 Days 21/2-132623352551.579.584108138.5600.5451

35.36 €

1 5 Days 25/8-112623352551.579.584108138.5250.6701

35.36 €

1 5 Days 25/8-112623352551.579.584108138.5300.6801

36.71 €

1 5 Days 25/8-112623352551.579.584108138.5400.6851

36.71 €

1 5 Days 25/8-112623352551.579.584108138.5450.6921

36.71 €

1 5 Days 25/8-112623352551.579.584108138.5500.7051

36.71 €

1 5 Days 25/8-112623352551.579.584108138.5600.7191

48.88 €

1 5 Days 35/8-1136304330609397.5132168300.8351

50.47 €

1 5 Days 35/8-1136304330609397.5132168400.8481

50.47 €

1 5 Days 35/8-1136304330609397.5132168500.8611

50.47 €

1 5 Days 35/8-1136304330609397.5132168600.8741

48.88 €

1 5 Days 33/4-1036304330609397.5132168300.8311

50.47 €

1 5 Days 33/4-1036304330609397.5132168400.8481

50.47 €

1 5 Days 33/4-1036304330609397.5132168500.8673

50.47 €

1 5 Days 33/4-1036304330609397.5132168600.8811

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Steel Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel False
H1 12

Tech Support