Adjustable handles, steel with external thread, threaded pin black oxidised steel (K0752 inch)

Adjustable handles, steel with external thread, threaded pin black oxidised steel (K0752 inch)
Material:
Handle steel 1.0401.
All other steel parts grade 5.8.

Version:
Handle powder-coated, fine-textured structure.
Steel parts black oxidised.

Note:
Standard colors are:
ruby red RAL 3003.

Where L ≥ 60 mm the thread length is always 60 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.1A027X10
K0752.1A027X15
K0752.1A027X20
K0752.1A027X25
K0752.1A027X30
K0752.1A027X35
K0752.1A027X40
K0752.1A027X45
K0752.1A027X50
K0752.1A127X10
K0752.1A127X15
K0752.1A127X20
K0752.1A127X25
K0752.1A127X30
K0752.1A127X35
K0752.1A127X40
K0752.1A127X45
K0752.1A127X50
K0752.1A227X10
K0752.1A227X15
K0752.1A227X20
K0752.1A227X25
K0752.1A227X30
K0752.1A227X35
K0752.1A227X40
K0752.1A227X45
K0752.1A227X50
K0752.2A227X15
K0752.2A227X20
K0752.2A227X25
K0752.2A227X30
K0752.2A227X35
K0752.2A227X40
K0752.2A227X45
K0752.2A227X50
K0752.2A227X55
K0752.2A227X60
K0752.2A327X15
K0752.2A327X20
K0752.2A327X25
K0752.2A327X30
K0752.2A327X35
K0752.2A327X40
K0752.2A327X45
K0752.2A327X50
K0752.2A327X55
K0752.2A327X60
K0752.2A427X15
K0752.2A427X20
K0752.2A427X25
K0752.2A427X30
K0752.2A427X35
K0752.2A427X40
K0752.2A427X45
K0752.2A427X50
K0752.2A427X55
K0752.2A427X60
K0752.3A327X15
K0752.3A327X20
K0752.3A327X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

10.96 €

1 5 Days 110-241610131424.5414.5313440477100.0400

10.96 €

1 5 Days 110-241610131424.5414.5313440477150.0404

10.96 €

1 5 Days 110-241610131424.5414.5313440477200.0410

10.96 €

1 5 Days 110-241610131424.5414.5313440477250.0416

10.96 €

1 5 Days 110-241610131424.5414.5313440477300.0422

11.25 €

1 5 Days 110-241610131424.5414.5313440477350.0428

11.25 €

1 5 Days 110-241610131424.5414.5313440477400.0434

11.25 €

1 5 Days 110-241610131424.5414.5313440477450.0443

11.25 €

1 5 Days 110-241610131424.5414.5313440477500.0451

10.96 €

1 5 Days 110-321610131424.5414.5313440477100.0397

10.96 €

1 5 Days 110-321610131424.5414.5313440477150.0415

10.96 €

1 5 Days 110-321610131424.5414.5313440477200.0425

10.96 €

1 5 Days 110-321610131424.5414.5313440477250.0437

10.96 €

1 5 Days 110-321610131424.5414.5313440477300.0445

11.25 €

1 5 Days 110-321610131424.5414.5313440477350.0455

11.25 €

1 5 Days 110-321610131424.5414.5313440477400.0465

11.25 €

1 5 Days 110-321610131424.5414.5313440477450.0475

11.25 €

1 5 Days 110-321610131424.5414.5313440477500.0484

10.96 €

1 5 Days 11/4-201610131424.5414.5313440477100.0990

10.96 €

1 5 Days 11/4-201610131424.5414.5313440477150.0998

10.96 €

1 5 Days 11/4-201610131424.5414.5313440477200.1005

10.96 €

1 5 Days 11/4-201610131424.5414.5313440477250.1014

10.96 €

1 5 Days 11/4-201610131424.5414.5313440477300.1024

11.25 €

1 5 Days 11/4-201610131424.5414.5313440477350.1030

11.25 €

1 5 Days 11/4-201610131424.5414.5313440477400.1050

11.25 €

1 5 Days 11/4-201610131424.5414.5313440477450.1050

11.25 €

1 5 Days 11/4-201610131424.5414.5313440477500.1064

14.52 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5150.1011

14.52 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5200.1020

14.52 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5250.1035

14.52 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5300.1040

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5350.1071

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5400.1090

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5450.1100

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5500.1115

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5550.1130

15.26 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5600.1149

14.52 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5150.1023

14.52 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5200.1040

14.52 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5250.1060

14.52 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5300.1080

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5350.1132

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5400.1159

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5450.1182

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5500.1204

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5550.1228

15.26 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5600.1253

14.52 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5150.1604

14.52 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5200.1620

14.52 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5250.1640

14.52 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5300.1650

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5350.1660

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5400.1681

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5450.1700

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5500.1720

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5550.1740

15.26 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5600.1766

17.76 €

1 5 Days 35/16-182216212237102454.558.5809111150.1625

17.76 €

1 5 Days 35/16-182216212237102454.558.5809111200.1640

17.76 €

1 5 Days 35/16-182216212237102454.558.5809111250.1660

Loading...

Basic information

Main Body Material Steel Surface finish body Satin finish Main colour Ruby red RAL3003
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type External thread RoHS True

Tech Support