Manufacturer part number: K0120.1A3
Brand: KIPP
Price: 25.14 €
Delivery time: 5 Days
Size: 1
X=Thread: 5/16-18
No. of teeth: 24
T=Thread depth: 17
D: 19
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0120.1A3
Part Number
|
---|
K0120.1A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H3=Handle height | H4 | A=Handle length | A1 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.14 € | 1 | 5 Days | 1 | 5/16-18 | 24 | 17 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 83 | 107 | 0.2194 |
Loading...
Main Body Material | Steel | Component material | Steel | Item | Adjustable Handle |
---|---|---|---|---|---|
Thread type | Internal thread | RoHS | True | PL Stainless steel | False |
H1 | 12 |
This page is Adjustable handles, steel with internal thread, threaded insert black oxidised steel (K0120 inch), part number K0120.1A3.
You can find the detail information about specifications and dimensions on part number K0120.1A3.
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H3=Handle height
H4
A=Handle length
A1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0120.1A4 |
K0120.1A5 |
K0120.2A5 |
K0120.2A6 |
K0120.3A6 |
K0120.3A7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H3=Handle height | H4 | A=Handle length | A1 | Weight in kg (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.14 € | 1 | 5 Days | 1 | 3/8-16 | 24 | 17 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 83 | 107 | 0.2115 | ||
25.14 € | 1 | 5 Days | 1 | 1/2-13 | 24 | 17 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 83 | 107 | 0.2301 | ||
33.30 € | 1 | 5 Days | 2 | 1/2-13 | 26 | 23 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 108 | 138.5 | 0.4167 | ||
33.30 € | 1 | 5 Days | 2 | 5/8-11 | 26 | 23 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 108 | 138.5 | 0.5988 | ||
46.58 € | 1 | 5 Days | 3 | 5/8-11 | 36 | 27 | 30 | 43 | 30 | 60 | 93 | 97.5 | 132 | 168 | 0.7263 | ||
46.58 € | 1 | 5 Days | 3 | 3/4-10 | 36 | 27 | 30 | 43 | 30 | 60 | 93 | 97.5 | 132 | 168 | 0.9348 |