Adjustable handles, steel with internal thread, threaded insert black oxidised steel (K0752 inch)

Adjustable handles, steel with internal thread, threaded insert black oxidised steel (K0752 inch)
Material:
Handle steel 1.0401.
All other steel parts grade 5.8.

Version:
Handle powder-coated, fine-textured structure.
Steel parts black oxidised.

Note:
Standard colors are:
ruby red RAL 3003.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.1A027
K0752.1A127
K0752.1A227
K0752.1AE27
K0752.2A227
K0752.2A327
K0752.3A327
K0752.3A427
K0752.4A427
K0752.4A527
K0752.5A527
K0752.5A627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1 B Weight in kg (ERP)

10.50 €

1 5 Days 110-2416910131424.5414.53134404770.0380

10.50 €

1 5 Days 110-3216910131424.5414.53134404770.0369

10.50 €

1 5 Days 11/4-2016910131424.5414.53134404770.0900

10.50 €

1 5 Days 18-3216910131424.5414.53134404770.0379

14.16 €

1 5 Days 21/4-20201213.518.51928.56.517.542.545.56574.59.50.0920

14.16 €

1 5 Days 25/16-18201213.518.51928.56.517.542.545.56574.59.50.1504

16.95 €

1 5 Days 35/16-18221416212237102454.558.58091110.1456

16.95 €

1 5 Days 33/8-16221416212237102454.558.58091110.2550

21.83 €

1 5 Days 43/8-162417192727.54310276367.595109130.2569

21.83 €

1 5 Days 41/2-132417192727.54310276367.595109130.2600

34.44 €

1 5 Days 51/2-132623233132491231.57377.5110126150.3990

34.44 €

1 5 Days 55/8-112623233132491231.57377.5110126150.3775

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body Satin finish Main colour Ruby red RAL3003
Component material Steel Surface finish component Black oxidised Item Adjustable Handle
Thread type Internal thread RoHS True

Tech Support