Cam levers, aluminum with internal thread, plastic thrust washer (K2120 IG inch) (K2120.05011AE)

Cam levers, aluminum with internal thread, plastic thrust washer (K2120 IG inch) K2120.05011AE

Product Details:

Manufacturer part number: K2120.05011AE

Brand: KIPP

Price: 8.74

Delivery time: 5 Days


Technical Data:

Main colour: Jet black RAL 9005

Component material: Steel

Size: 0

Clamping force F: 2.5 kN

Hand force FH: 100 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2120.05011AE

Part Number
K2120.05011AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

8.74 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.1181310.0180K0005.05011AE04232-05011AE

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body Powder coated Item Cam Lever
Thread type Internal thread

This page is Cam levers, aluminum with internal thread, plastic thrust washer (K2120 IG inch), part number K2120.05011AE.
You can find the detail information about specifications and dimensions on part number K2120.05011AE.

Variation of this product

Part Number
K2120.05011A0
K2120.05011A1
K2120.05014A0
K2120.05014A1
K2120.05014AE
K2120.05111A0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

8.74 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.1181310.0180K0005.05011A004232-05011A0

8.74 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.1181310.0177K0005.05011A104232-05011A1

8.74 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.1181310.0180K0005.05014A004232-05014A0

8.74 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.1181310.0177K0005.05014A104232-05014A1

8.74 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.1181310.0180K0005.05014AE04232-05014AE

12.48 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.1181310.0180K0005.05111A004232-05111A0

Tech Support