Cam levers, aluminum, adjustable with external thread, plastic thrust washer and steel or stainless steel stud (K2125 inch)

Cam levers, aluminum, adjustable with external thread, plastic thrust washer and steel or stainless steel stud (K2125 inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle cast aluminum EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.

Note:
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2125.05011A0X20
K2125.05011A0X30
K2125.05011A0X40
K2125.05011A0X50
K2125.05011A1X20
K2125.05011A1X30
K2125.05011A1X40
K2125.05011A1X50
K2125.05011AEX15
K2125.05011AEX20
K2125.05011AEX30
K2125.05014A0X20
K2125.05014A0X30
K2125.05014A0X40
K2125.05014A0X50
K2125.05014A1X20
K2125.05014A1X30
K2125.05014A1X40
K2125.05014A1X50
K2125.05014AEX15
K2125.05014AEX20
K2125.05014AEX30
K2125.05111A0X20
K2125.05111A0X30
K2125.05111A0X40
K2125.05111A0X50
K2125.05111A1X20
K2125.05111A1X30
K2125.05111A1X40
K2125.05111A1X50
K2125.05111AEX15
K2125.05111AEX20
K2125.05111AEX30
K2125.05114A0X20
K2125.05114A0X30
K2125.05114A0X40
K2125.05114A0X50
K2125.05114A1X20
K2125.05114A1X30
K2125.05114A1X40
K2125.05114A1X50
K2125.05114AEX15
K2125.05114AEX20
K2125.05114AEX30
K2125.15011A1X20
K2125.15011A1X30
K2125.15011A1X40
K2125.15011A1X50
K2125.15011A2X20
K2125.15011A2X30
K2125.15011A2X40
K2125.15011A2X50
K2125.15014A1X20
K2125.15014A1X30
K2125.15014A1X40
K2125.15014A1X50
K2125.15014A2X20
K2125.15014A2X30
K2125.15014A2X40
K2125.15014A2X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118132010.0260K0006.05011A0X2004233-05011A0X20

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118133010.0260K0006.05011A0X3004233-05011A0X30

11.87 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118134010.0260K0006.05011A0X4004233-05011A0X40

11.87 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118135010.0260K0006.05011A0X5004233-05011A0X50

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118132010.0260K0006.05011A1X2004233-05011A1X20

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118133010.0260K0006.05011A1X3004233-05011A1X30

11.87 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118134010.0260K0006.05011A1X4004233-05011A1X40

11.87 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118135010.0260K0006.05011A1X5004233-05011A1X50

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118131510.0260K0006.05011AEX1504233-05011AEX15

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118132010.0260K0006.05011AEX2004233-05011AEX20

11.14 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118133010.0260K0006.05011AEX3004233-05011AEX30

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118132010.0260K0006.05014A0X2004233-05014A0X20

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118133010.0260K0006.05014A0X3004233-05014A0X30

11.87 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118134010.0260K0006.05014A0X4004233-05014A0X40

11.87 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118135010.0260K0006.05014A0X5004233-05014A0X50

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118132010.0260K0006.05014A1X2004233-05014A1X20

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118133010.0260K0006.05014A1X3004233-05014A1X30

11.87 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118134010.0260K0006.05014A1X4004233-05014A1X40

11.87 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118135010.0260K0006.05014A1X5004233-05014A1X50

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118131510.0260K0006.05014AEX1504233-05014AEX15

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118132010.0260K0006.05014AEX2004233-05014AEX20

11.14 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118133010.0260K0006.05014AEX3004233-05014AEX30

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118132010.0260K0006.05111A0X2004233-05111A0X20

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118133010.0260K0006.05111A0X3004233-05111A0X30

16.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118134010.0260K0006.05111A0X4004233-05111A0X40

16.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118135010.0260K0006.05111A0X5004233-05111A0X50

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118132010.0260K0006.05111A1X2004233-05111A1X20

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118133010.0260K0006.05111A1X3004233-05111A1X30

16.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118134010.0260K0006.05111A1X4004233-05111A1X40

16.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118135010.0260K0006.05111A1X5004233-05111A1X50

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118131510.0260K0006.05111AEX1504233-05111AEX15

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118132010.0260K0006.05111AEX2004233-05111AEX20

15.84 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118133010.0260K0006.05111AEX3004233-05111AEX30

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118132010.0260K0006.05114A0X2004233-05114A0X20

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118133010.0260K0006.05114A0X3004233-05114A0X30

16.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118134010.0260K0006.05114A0X4004233-05114A0X40

16.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118135010.0260K0006.05114A0X5004233-05114A0X50

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118132010.0260K0006.05114A1X2004233-05114A1X20

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118133010.0260K0006.05114A1X3004233-05114A1X30

16.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118134010.0260K0006.05114A1X4004233-05114A1X40

16.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118135010.0260K0006.05114A1X5004233-05114A1X50

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118131510.0260K0006.05114AEX1504233-05114AEX15

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118132010.0260K0006.05114AEX2004233-05114AEX20

15.84 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118133010.0260K0006.05114AEX3004233-05114AEX30

11.74 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515201.20.0400K0006.15011A1X2004233-15011A1X20

11.74 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515301.20.0400K0006.15011A1X3004233-15011A1X30

12.56 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515401.20.0403K0006.15011A1X4004233-15011A1X40

12.56 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515501.20.0419K0006.15011A1X5004233-15011A1X50

11.74 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515201.20.0408K0006.15011A2X2004233-15011A2X20

11.74 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515301.20.0427K0006.15011A2X3004233-15011A2X30

12.56 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515401.20.0444K0006.15011A2X4004233-15011A2X40

12.56 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515501.20.0463K0006.15011A2X5004233-15011A2X50

11.74 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515201.20.0400K0006.15014A1X2004233-15014A1X20

11.74 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515301.20.0400K0006.15014A1X3004233-15014A1X30

12.56 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515401.20.0403K0006.15014A1X4004233-15014A1X40

12.56 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515501.20.0419K0006.15014A1X5004233-15014A1X50

11.74 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515201.20.0408K0006.15014A2X2004233-15014A2X20

11.74 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515301.20.0427K0006.15014A2X3004233-15014A2X30

12.56 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515401.20.0444K0006.15014A2X4004233-15014A2X40

12.56 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515501.20.0463K0006.15014A2X5004233-15014A2X50

Loading...

Basic information

Main Body Material Aluminum Surface finish body Powder coated Item Cam Lever
Thread type External thread Version 1 Adjustable

Tech Support