Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2122.253184A4X25 |
K2122.253184A4X30 |
K2122.253184A4X40 |
K2122.253184A4X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Component material | Size | Clamping force F (kN) | Hand force FH (N) | PL Stainless steel | D=Thread | D1 | D2 | H | H1=Height | A=Handle length | A1=Handle length | B=Width | B1 | L=Thread length | Travel S | Weight in kg (ERP) | KIPP old article number | Norelem old article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.77 € | 1 | 5 Days | Traffic red RAL 3020 | Stainless steel | 2 | 5 | 170 | True | 3/8-16 | 25 | 11 | 16.3 | 27.9 | 100 | 110 | 33 | 24.2 | 25 | 1.5 | 0.0749 | K0646.253184A4X25 | 04232-253184A4X25 | ||
13.77 € | 1 | 5 Days | Traffic red RAL 3020 | Stainless steel | 2 | 5 | 170 | True | 3/8-16 | 25 | 11 | 16.3 | 27.9 | 100 | 110 | 33 | 24.2 | 30 | 1.5 | 0.0786 | K0646.253184A4X30 | 04232-253184A4X30 | ||
14.72 € | 1 | 5 Days | Traffic red RAL 3020 | Stainless steel | 2 | 5 | 170 | True | 3/8-16 | 25 | 11 | 16.3 | 27.9 | 100 | 110 | 33 | 24.2 | 40 | 1.5 | 0.0827 | K0646.253184A4X40 | 04232-253184A4X40 | ||
14.72 € | 1 | 5 Days | Traffic red RAL 3020 | Stainless steel | 2 | 5 | 170 | True | 3/8-16 | 25 | 11 | 16.3 | 27.9 | 100 | 110 | 33 | 24.2 | 50 | 1.5 | 0.0875 | K0646.253184A4X50 | 04232-253184A4X50 |
Loading...
Main Body Material | Polyamide | Item | Cam Lever | Thread type | External thread |
---|
Configure
Basic Attributes
Main colour
Component material
Size
Clamping force F(kN)
Hand force FH(N)
PL Stainless steel
D=Thread
D1
D2
H
H1=Height
A=Handle length
A1=Handle length
B=Width
B1
L=Thread length
Travel S
Filter by standard shipping days
Optional Attributes