Cam levers, plastic with internal thread, plastic thrust washer (K2122 IG inch)

Cam levers, plastic with internal thread, plastic thrust washer (K2122 IG inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle and thrust washer plastic PA 66 fiberglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel quality class 5.8 or stainless steel 1.4305.

Version:
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.

Note:
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2122.15211A1
K2122.15211A2
K2122.152184A1
K2122.152184A2
K2122.15311A1
K2122.15311A2
K2122.153184A1
K2122.153184A2
K2122.25211A3
K2122.252184A3
K2122.25311A3
K2122.253184A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

7.30 €

1 5 Days BlackSteel12.5125False10-321691423.271.579.622161.150.0300K0646.15211A104232-15211A1

7.30 €

1 5 Days BlackSteel12.5125False1/4-201691423.271.579.622161.150.0300K0646.15211A204232-15211A2

7.30 €

1 5 Days Traffic red RAL 3020Steel12.5125False10-321691423.271.579.622161.150.0300K0646.152184A104232-152184A1

7.30 €

1 5 Days Traffic red RAL 3020Steel12.5125False1/4-201691423.271.579.622161.150.0300K0646.152184A204232-152184A2

11.05 €

1 5 Days BlackStainless steel12.5125True10-321691423.271.579.622161.150.0300K0646.15311A104232-15311A1

11.05 €

1 5 Days BlackStainless steel12.5125True1/4-201691423.271.579.622161.150.0300K0646.15311A204232-15311A2

11.05 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True10-321691423.271.579.622161.150.0300K0646.153184A104232-153184A1

11.05 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True1/4-201691423.271.579.622161.150.0300K0646.153184A204232-153184A2

8.54 €

1 5 Days BlackSteel25170False5/16-18251116.327.91001103324.21.50.0800K0646.25211A304232-25211A3

8.54 €

1 5 Days Traffic red RAL 3020Steel25170False5/16-18251116.327.91001103324.21.50.0800K0646.252184A304232-252184A3

12.86 €

1 5 Days BlackStainless steel25170True5/16-18251116.327.91001103324.21.50.0800K0646.25311A304232-25311A3

12.86 €

1 5 Days Traffic red RAL 3020Stainless steel25170True5/16-18251116.327.91001103324.21.50.0800K0646.253184A304232-253184A3

Loading...

  1. 1

Basic information

Main Body Material Polyamide Item Cam Lever Thread type Internal thread

Tech Support