Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud (K2127 inch) (Part Numbers)

Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud (K2127 inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle and thrust washer fiberglass reinforced plastic PA 66.
Hinge pin stainless steel 1.4305.
Screw and washer steel quality class 5.8 or stainless steel 1.4305.

Version:
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud blue passivated or bright stainless steel.

Note:
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2127.15211A1X20
K2127.15211A1X30
K2127.15211A1X40
K2127.15211A1X50
K2127.15211A2X20
K2127.15211A2X30
K2127.15211A2X40
K2127.15211A2X50
K2127.152184A1X20
K2127.152184A1X30
K2127.152184A1X40
K2127.152184A1X50
K2127.152184A2X20
K2127.152184A2X30
K2127.152184A2X40
K2127.152184A2X50
K2127.15311A1X20
K2127.15311A1X30
K2127.15311A1X40
K2127.15311A1X50
K2127.15311A2X20
K2127.15311A2X30
K2127.15311A2X40
K2127.15311A2X50
K2127.153184A1X20
K2127.153184A1X30
K2127.153184A1X40
K2127.153184A1X50
K2127.153184A2X20
K2127.153184A2X30
K2127.153184A2X40
K2127.153184A2X50
K2127.25211A3X25
K2127.25211A3X30
K2127.25211A3X40
K2127.25211A3X50
K2127.25211A4X25
K2127.25211A4X30
K2127.25211A4X40
K2127.25211A4X50
K2127.252184A3X25
K2127.252184A3X30
K2127.252184A3X40
K2127.252184A3X50
K2127.252184A4X25
K2127.252184A4X30
K2127.252184A4X40
K2127.252184A4X50
K2127.25311A3X25
K2127.25311A3X30
K2127.25311A3X40
K2127.25311A3X50
K2127.25311A4X25
K2127.25311A4X30
K2127.25311A4X40
K2127.25311A4X50
K2127.253184A3X25
K2127.253184A3X30
K2127.253184A3X40
K2127.253184A3X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

9.38 €

1 5 Days BlackSteel12.5125False10-321691423.271.579.62216201.150.0293K0648.15211A1X2004233-15211A1X20

9.38 €

1 5 Days BlackSteel12.5125False10-321691423.271.579.62216301.150.0305K0648.15211A1X3004233-15211A1X30

10.04 €

1 5 Days BlackSteel12.5125False10-321691423.271.579.62216401.150.0315K0648.15211A1X4004233-15211A1X40

10.04 €

1 5 Days BlackSteel12.5125False10-321691423.271.579.62216501.150.0327K0648.15211A1X5004233-15211A1X50

9.38 €

1 5 Days BlackSteel12.5125False1/4-201691423.271.579.62216201.150.0323K0648.15211A2X2004233-15211A2X20

9.38 €

1 5 Days BlackSteel12.5125False1/4-201691423.271.579.62216301.150.0331K0648.15211A2X3004233-15211A2X30

10.04 €

1 5 Days BlackSteel12.5125False1/4-201691423.271.579.62216401.150.0355K0648.15211A2X4004233-15211A2X40

10.04 €

1 5 Days BlackSteel12.5125False1/4-201691423.271.579.62216501.150.0368K0648.15211A2X5004233-15211A2X50

9.38 €

1 5 Days Traffic red RAL 3020Steel12.5125False10-321691423.271.579.62216201.150.0293K0648.152184A1X2004233-152184A1X20

9.38 €

1 5 Days Traffic red RAL 3020Steel12.5125False10-321691423.271.579.62216301.150.0305K0648.152184A1X3004233-152184A1X30

10.04 €

1 5 Days Traffic red RAL 3020Steel12.5125False10-321691423.271.579.62216401.150.0315K0648.152184A1X4004233-152184A1X40

10.04 €

1 5 Days Traffic red RAL 3020Steel12.5125False10-321691423.271.579.62216501.150.0327K0648.152184A1X5004233-152184A1X50

9.38 €

1 5 Days Traffic red RAL 3020Steel12.5125False1/4-201691423.271.579.62216201.150.0323K0648.152184A2X2004233-152184A2X20

9.38 €

1 5 Days Traffic red RAL 3020Steel12.5125False1/4-201691423.271.579.62216301.150.0331K0648.152184A2X3004233-152184A2X30

10.04 €

1 5 Days Traffic red RAL 3020Steel12.5125False1/4-201691423.271.579.62216401.150.0355K0648.152184A2X4004233-152184A2X40

10.04 €

1 5 Days Traffic red RAL 3020Steel12.5125False1/4-201691423.271.579.62216501.150.0368K0648.152184A2X5004233-152184A2X50

14.08 €

1 5 Days BlackStainless steel12.5125True10-321691423.271.579.62216201.150.0293K0648.15311A1X2004233-15311A1X20

14.08 €

1 5 Days BlackStainless steel12.5125True10-321691423.271.579.62216301.150.0305K0648.15311A1X3004233-15311A1X30

15.08 €

1 5 Days BlackStainless steel12.5125True10-321691423.271.579.62216401.150.0315K0648.15311A1X4004233-15311A1X40

15.08 €

1 5 Days BlackStainless steel12.5125True10-321691423.271.579.62216501.150.0327K0648.15311A1X5004233-15311A1X50

14.08 €

1 5 Days BlackStainless steel12.5125True1/4-201691423.271.579.62216201.150.0323K0648.15311A2X2004233-15311A2X20

14.08 €

1 5 Days BlackStainless steel12.5125True1/4-201691423.271.579.62216301.150.0331K0648.15311A2X3004233-15311A2X30

15.08 €

1 5 Days BlackStainless steel12.5125True1/4-201691423.271.579.62216401.150.0355K0648.15311A2X4004233-15311A2X40

15.08 €

1 5 Days BlackStainless steel12.5125True1/4-201691423.271.579.62216501.150.0368K0648.15311A2X5004233-15311A2X50

14.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True10-321691423.271.579.62216201.150.0293K0648.153184A1X2004233-153184A1X20

14.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True10-321691423.271.579.62216301.150.0305K0648.153184A1X3004233-153184A1X30

15.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True10-321691423.271.579.62216401.150.0315K0648.153184A1X4004233-153184A1X40

15.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True10-321691423.271.579.62216501.150.0327K0648.153184A1X5004233-153184A1X50

14.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True1/4-201691423.271.579.62216201.150.0323K0648.153184A2X2004233-153184A2X20

14.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True1/4-201691423.271.579.62216301.150.0331K0648.153184A2X3004233-153184A2X30

15.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True1/4-201691423.271.579.62216401.150.0355K0648.153184A2X4004233-153184A2X40

15.08 €

1 5 Days Traffic red RAL 3020Stainless steel12.5125True1/4-201691423.271.579.62216501.150.0368K0648.153184A2X5004233-153184A2X50

11.01 €

1 5 Days BlackSteel25170False5/16-18251116.327.91001103324.2251.50.0721K0648.25211A3X2504233-25211A3X25

11.01 €

1 5 Days BlackSteel25170False5/16-18251116.327.91001103324.2301.50.0737K0648.25211A3X3004233-25211A3X30

11.47 €

1 5 Days BlackSteel25170False5/16-18251116.327.91001103324.2401.50.0762K0648.25211A3X4004233-25211A3X40

11.47 €

1 5 Days BlackSteel25170False5/16-18251116.327.91001103324.2501.50.0794K0648.25211A3X5004233-25211A3X50

11.01 €

1 5 Days BlackSteel25170False3/8-16251116.327.91001103324.2251.50.0749K0648.25211A4X2504233-25211A4X25

11.01 €

1 5 Days BlackSteel25170False3/8-16251116.327.91001103324.2301.50.0786K0648.25211A4X3004233-25211A4X30

11.47 €

1 5 Days BlackSteel25170False3/8-16251116.327.91001103324.2401.50.0827K0648.25211A4X4004233-25211A4X40

11.47 €

1 5 Days BlackSteel25170False3/8-16251116.327.91001103324.2501.50.0875K0648.25211A4X5004233-25211A4X50

11.01 €

1 5 Days Traffic red RAL 3020Steel25170False5/16-18251116.327.91001103324.2251.50.0721K0648.252184A3X2504233-252184A3X25

11.01 €

1 5 Days Traffic red RAL 3020Steel25170False5/16-18251116.327.91001103324.2301.50.0737K0648.252184A3X3004233-252184A3X30

11.47 €

1 5 Days Traffic red RAL 3020Steel25170False5/16-18251116.327.91001103324.2401.50.0762K0648.252184A3X4004233-252184A3X40

11.47 €

1 5 Days Traffic red RAL 3020Steel25170False5/16-18251116.327.91001103324.2501.50.0794K0648.252184A3X5004233-252184A3X50

11.01 €

1 5 Days Traffic red RAL 3020Steel25170False3/8-16251116.327.91001103324.2251.50.0749K0648.252184A4X2504233-252184A4X25

11.01 €

1 5 Days Traffic red RAL 3020Steel25170False3/8-16251116.327.91001103324.2301.50.0786K0648.252184A4X3004233-252184A4X30

11.47 €

1 5 Days Traffic red RAL 3020Steel25170False3/8-16251116.327.91001103324.2401.50.0827K0648.252184A4X4004233-252184A4X40

11.47 €

1 5 Days Traffic red RAL 3020Steel25170False3/8-16251116.327.91001103324.2501.50.0875K0648.252184A4X5004233-252184A4X50

16.50 €

1 5 Days BlackStainless steel25170True5/16-18251116.327.91001103324.2251.50.0721K0648.25311A3X2504233-25311A3X25

16.50 €

1 5 Days BlackStainless steel25170True5/16-18251116.327.91001103324.2301.50.0737K0648.25311A3X3004233-25311A3X30

17.64 €

1 5 Days BlackStainless steel25170True5/16-18251116.327.91001103324.2401.50.0762K0648.25311A3X4004233-25311A3X40

17.64 €

1 5 Days BlackStainless steel25170True5/16-18251116.327.91001103324.2501.50.0794K0648.25311A3X5004233-25311A3X50

16.50 €

1 5 Days BlackStainless steel25170True3/8-16251116.327.91001103324.2251.50.0749K0648.25311A4X2504233-25311A4X25

16.50 €

1 5 Days BlackStainless steel25170True3/8-16251116.327.91001103324.2301.50.0786K0648.25311A4X3004233-25311A4X30

17.64 €

1 5 Days BlackStainless steel25170True3/8-16251116.327.91001103324.2401.50.0827K0648.25311A4X4004233-25311A4X40

17.64 €

1 5 Days BlackStainless steel25170True3/8-16251116.327.91001103324.2501.50.0875K0648.25311A4X5004233-25311A4X50

16.50 €

1 5 Days Traffic red RAL 3020Stainless steel25170True5/16-18251116.327.91001103324.2251.50.0721K0648.253184A3X2504233-253184A3X25

16.50 €

1 5 Days Traffic red RAL 3020Stainless steel25170True5/16-18251116.327.91001103324.2301.50.0737K0648.253184A3X3004233-253184A3X30

17.64 €

1 5 Days Traffic red RAL 3020Stainless steel25170True5/16-18251116.327.91001103324.2401.50.0762K0648.253184A3X4004233-253184A3X40

17.64 €

1 5 Days Traffic red RAL 3020Stainless steel25170True5/16-18251116.327.91001103324.2501.50.0794K0648.253184A3X5004233-253184A3X50

Loading...

Basic information

Main Body Material Polyamide Item Cam Lever Thread type External thread
Version 1 Adjustable

Tech Support