Cam levers, stainless steel with internal thread, plastic thrust washer (K2121 IG inch)

Cam levers, stainless steel with internal thread, plastic thrust washer (K2121 IG inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.

Version:
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin bright.

Note:
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2121.05120A0
K2121.05120A1
K2121.05120AE
K2121.05123A0
K2121.05123A1
K2121.05123AE
K2121.15120A1
K2121.15120A2
K2121.15123A1
K2121.15123A2
K2121.25120A3
K2121.25123A3
K2121.95120AD
K2121.95120AE
K2121.95123AD
K2121.95123AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Size Clamping force F
(kN)
Hand force FH
(N)
D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

19.18 €

1 5 Days Electropolished02.510010-2413.8811.417.252.359.1181310.0400K0645.05120A004232-05120A0

19.18 €

1 5 Days Electropolished02.510010-3213.8811.417.252.359.1181310.0400K0645.05120A104232-05120A1

19.18 €

1 5 Days Electropolished02.51008-3213.8811.417.252.359.1181310.0400K0645.05120AE04232-05120AE

17.26 €

1 5 Days Blasted02.510010-2413.8811.417.252.359.1181310.0400K0645.05123A004232-05123A0

17.26 €

1 5 Days Blasted02.510010-3213.8811.417.252.359.1181310.0400K0645.05123A104232-05123A1

17.26 €

1 5 Days Blasted02.51008-3213.8811.417.252.359.1181310.0400K0645.05123AE04232-05123AE

22.61 €

1 5 Days Electropolished1412010-3216914.722.270.479.221.5151.20.0694K0645.15120A104232-15120A1

22.61 €

1 5 Days Electropolished141201/4-2016914.722.270.479.221.5151.20.0682K0645.15120A204232-15120A2

20.33 €

1 5 Days Blasted1412010-3216914.722.270.479.221.5151.20.0694K0645.15123A104232-15123A1

20.33 €

1 5 Days Blasted141201/4-2016914.722.270.479.221.5151.20.0682K0645.15123A204232-15123A2

31.27 €

1 5 Days Electropolished283505/16-18251118.328.89610833.3241.50.2500K0645.25120A304232-25120A3

28.18 €

1 5 Days Blasted283505/16-18251118.328.89610833.3241.50.2500K0645.25123A304232-25123A3

18.06 €

1 5 Days Electropolished91.5906-3210.76913.536.241.714.411.510.0250K0645.95120AD04232-95120AD

18.06 €

1 5 Days Electropolished91.5908-3210.76913.536.241.714.411.510.0250K0645.95120AE04232-95120AE

16.24 €

1 5 Days Blasted91.5906-3210.76913.536.241.714.411.510.0250K0645.95123AD04232-95123AD

16.24 €

1 5 Days Blasted91.5908-3210.76913.536.241.714.411.510.0250K0645.95123AE04232-95123AE

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel Item Cam Lever
Thread type Internal thread PL Stainless steel True

Tech Support