Cam levers, steel with external thread, plastic thrust washer and steel stud (K2123 AG inch)

Cam levers, steel with external thread, plastic thrust washer and steel stud (K2123 AG inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8.

Version:
Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.

Note:
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2123.15022A1X20
K2123.15022A1X30
K2123.15022A1X40
K2123.15022A1X50
K2123.15022A2X20
K2123.15022A2X30
K2123.15022A2X40
K2123.15022A2X50
K2123.25022A3X25
K2123.25022A3X30
K2123.25022A3X40
K2123.25022A3X50
K2123.25022A4X25
K2123.25022A4X30
K2123.25022A4X40
K2123.25022A4X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Clamping force F
(kN)
Hand force FH
(N)
D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

14.12 €

1 5 Days 1412010-3216914.722.270.479.221.515201.20.0751K0788.15022A1X2004232-15022A1X20

14.12 €

1 5 Days 1412010-3216914.722.270.479.221.515301.20.0767K0788.15022A1X3004232-15022A1X30

14.47 €

1 5 Days 1412010-3216914.722.270.479.221.515401.20.0781K0788.15022A1X4004232-15022A1X40

14.47 €

1 5 Days 1412010-3216914.722.270.479.221.515501.20.0790K0788.15022A1X5004232-15022A1X50

14.12 €

1 5 Days 141201/4-2016914.722.270.479.221.515201.20.0774K0788.15022A2X2004232-15022A2X20

14.12 €

1 5 Days 141201/4-2016914.722.270.479.221.515301.20.0794K0788.15022A2X3004232-15022A2X30

14.47 €

1 5 Days 141201/4-2016914.722.270.479.221.515401.20.0821K0788.15022A2X4004232-15022A2X40

14.47 €

1 5 Days 141201/4-2016914.722.270.479.221.515501.20.0828K0788.15022A2X5004232-15022A2X50

23.17 €

1 5 Days 283505/16-18251118.328.89610833.324251.50.2480K0788.25022A3X2504232-25022A3X25

23.17 €

1 5 Days 283505/16-18251118.328.89610833.324301.50.2499K0788.25022A3X3004232-25022A3X30

24.81 €

1 5 Days 283505/16-18251118.328.89610833.324401.50.2527K0788.25022A3X4004232-25022A3X40

24.81 €

1 5 Days 283505/16-18251118.328.89610833.324501.50.2549K0788.25022A3X5004232-25022A3X50

23.17 €

1 5 Days 283503/8-16251118.328.89610833.324251.50.2520K0788.25022A4X2504232-25022A4X25

23.17 €

1 5 Days 283503/8-16251118.328.89610833.324301.50.2532K0788.25022A4X3004232-25022A4X30

24.81 €

1 5 Days 283503/8-16251118.328.89610833.324401.50.2582K0788.25022A4X4004232-25022A4X40

24.81 €

1 5 Days 283503/8-16251118.328.89610833.324501.50.2626K0788.25022A4X5004232-25022A4X50

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body Trivalent blue passivated Component material Steel
Item Cam Lever Thread type External thread PL Stainless steel False

Tech Support