Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2123.15022A1 |
K2123.15022A2 |
K2123.25022A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Clamping force F (kN) | Hand force FH (N) | D=Thread | D1 | D2 | H | H1=Height | A=Handle length | A1=Handle length | B=Width | B1 | Travel S | Weight in kg (ERP) | KIPP old article number | Norelem old article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.81 € | 1 | 5 Days | 1 | 4 | 120 | 10-32 | 16 | 9 | 14.7 | 22.2 | 70.4 | 79.2 | 21.5 | 15 | 1.2 | 0.0720 | K0788.15022A1 | 04232-15022A1 | ||
11.81 € | 1 | 5 Days | 1 | 4 | 120 | 1/4-20 | 16 | 9 | 14.7 | 22.2 | 70.4 | 79.2 | 21.5 | 15 | 1.2 | 0.0690 | K0788.15022A2 | 04232-15022A2 | ||
20.71 € | 1 | 5 Days | 2 | 8 | 350 | 5/16-18 | 25 | 11 | 18.3 | 28.8 | 96 | 108 | 33.3 | 24 | 1.5 | 0.2350 | K0788.25022A3 | 04232-25022A3 |
Loading...
Main Body Material | Steel | Surface finish body | Trivalent blue passivated | Component material | Steel |
---|---|---|---|---|---|
Item | Cam Lever | Thread type | Internal thread | PL Stainless steel | False |
Configure
Basic Attributes
Size
Clamping force F(kN)
Hand force FH(N)
D=Thread
D1
D2
H
H1=Height
A=Handle length
A1=Handle length
B=Width
B1
Travel S
Filter by standard shipping days
Optional Attributes