Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud (K2128 inch)

Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud (K2128 inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8.

Version:
Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.

Note:
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2128.15022A1X20
K2128.15022A1X30
K2128.15022A1X40
K2128.15022A1X50
K2128.15022A2X20
K2128.15022A2X30
K2128.15022A2X40
K2128.15022A2X50
K2128.25022A3X25
K2128.25022A3X30
K2128.25022A3X40
K2128.25022A3X50
K2128.25022A4X25
K2128.25022A4X30
K2128.25022A4X40
K2128.25022A4X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Clamping force F
(kN)
Hand force FH
(N)
D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

17.45 €

1 5 Days 1412010-3216914.722.270.479.221.515201.20.0751K0789.15022A1X2004233-15022A1X20

17.45 €

1 5 Days 1412010-3216914.722.270.479.221.515301.20.0767K0789.15022A1X3004233-15022A1X30

17.95 €

1 5 Days 1412010-3216914.722.270.479.221.515401.20.0781K0789.15022A1X4004233-15022A1X40

17.95 €

1 5 Days 1412010-3216914.722.270.479.221.515501.20.0790K0789.15022A1X5004233-15022A1X50

17.45 €

1 5 Days 141201/4-2016914.722.270.479.221.515201.20.0774K0789.15022A2X2004233-15022A2X20

17.45 €

1 5 Days 141201/4-2016914.722.270.479.221.515301.20.0794K0789.15022A2X3004233-15022A2X30

17.95 €

1 5 Days 141201/4-2016914.722.270.479.221.515401.20.0821K0789.15022A2X4004233-15022A2X40

17.95 €

1 5 Days 141201/4-2016914.722.270.479.221.515501.20.0828K0789.15022A2X5004233-15022A2X50

27.52 €

1 5 Days 283505/16-18251118.328.89610833.324251.50.2480K0789.25022A3X2504233-25022A3X25

27.52 €

1 5 Days 283505/16-18251118.328.89610833.324301.50.2499K0789.25022A3X3004233-25022A3X30

28.21 €

1 5 Days 283505/16-18251118.328.89610833.324401.50.2527K0789.25022A3X4004233-25022A3X40

28.21 €

1 5 Days 283505/16-18251118.328.89610833.324501.50.2549K0789.25022A3X5004233-25022A3X50

27.52 €

1 5 Days 283503/8-16251118.328.89610833.324251.50.2520K0789.25022A4X2504233-25022A4X25

27.52 €

1 5 Days 283503/8-16251118.328.89610833.324301.50.2532K0789.25022A4X3004233-25022A4X30

28.21 €

1 5 Days 283503/8-16251118.328.89610833.324401.50.2582K0789.25022A4X4004233-25022A4X40

28.21 €

1 5 Days 283503/8-16251118.328.89610833.324501.50.2626K0789.25022A4X5004233-25022A4X50

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body Trivalent blue passivated Component material Steel
Item Cam Lever Thread type External thread Version 1 Adjustable
PL Stainless steel False

Tech Support