Clamping levers external thread, steel parts stainless steel, high-gloss chromed (K0123 HV inch)

Clamping levers external thread, steel parts stainless steel, high-gloss chromed (K0123 HV inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle high-gloss chromed.
Steel parts bright.

On request:
Other external threads, screw lengths, colors and special versions.
Dimension “H1” can be produced in other lengths at an additional charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0A06X10
K0123.0A06X15
K0123.0A06X20
K0123.0A06X25
K0123.0A16X10
K0123.0A16X15
K0123.0A16X20
K0123.0A16X25
K0123.0A26X10
K0123.0A26X15
K0123.0A26X20
K0123.0A26X25
K0123.0A26X30
K0123.0A26X40
K0123.0A26X50
K0123.0AE6X10
K0123.0AE6X15
K0123.0AE6X20
K0123.0AE6X25
K0123.1A06X15
K0123.1A06X20
K0123.1A06X25
K0123.1A16X15
K0123.1A16X20
K0123.1A16X25
K0123.1A26X10
K0123.1A26X15
K0123.1A26X20
K0123.1A26X25
K0123.1A26X30
K0123.1A26X40
K0123.1A26X50
K0123.2A26X15
K0123.2A26X20
K0123.2A26X25
K0123.2A26X30
K0123.2A26X40
K0123.2A26X50
K0123.2A26X60
K0123.2A36X15
K0123.2A36X20
K0123.2A36X25
K0123.2A36X30
K0123.2A36X40
K0123.2A36X50
K0123.2A36X60
K0123.2A46X20
K0123.2A46X25
K0123.2A46X30
K0123.2A46X40
K0123.2A46X50
K0123.2A46X60
K0123.3A36X20
K0123.3A36X25
K0123.3A36X30
K0123.3A36X40
K0123.3A36X50
K0123.3A36X60
K0123.3A46X20
K0123.3A46X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

12.88 €

1 5 Days 010-241610131424.5414.5303330377100.0327

12.88 €

1 5 Days 010-241610131424.5414.5303330377150.0010

12.88 €

1 5 Days 010-241610131424.5414.5303330377200.0340

12.88 €

1 5 Days 010-241610131424.5414.5303330377250.0346

12.88 €

1 5 Days 010-321610131424.5414.5303330377100.0327

12.88 €

1 5 Days 010-321610131424.5414.5303330377150.0010

12.88 €

1 5 Days 010-321610131424.5414.5303330377200.0340

12.88 €

1 5 Days 010-321610131424.5414.5303330377250.0346

12.88 €

1 5 Days 01/4-201610131424.5414.5303330377100.0327

12.88 €

1 5 Days 01/4-201610131424.5414.5303330377150.0010

12.88 €

1 5 Days 01/4-201610131424.5414.5303330377200.0340

12.88 €

1 5 Days 01/4-201610131424.5414.5303330377250.0346

12.88 €

1 5 Days 01/4-201610131424.5414.5303330377300.0348

13.92 €

1 5 Days 01/4-201610131424.5414.5303330377400.0366

13.92 €

1 5 Days 01/4-201610131424.5414.5303330377500.0383

12.88 €

1 5 Days 08-321610131424.5414.5303330377100.0330

12.88 €

1 5 Days 08-321610131424.5414.5303330377150.0320

12.88 €

1 5 Days 08-321610131424.5414.5303330377200.0297

12.88 €

1 5 Days 08-321610131424.5414.5303330377250.0310

12.88 €

1 5 Days 110-241610131424.5414.5313440477150.0360

12.88 €

1 5 Days 110-241610131424.5414.5313440477200.0351

12.88 €

1 5 Days 110-241610131424.5414.5313440477250.0354

12.88 €

1 5 Days 110-321610131424.5414.5313440477150.0360

12.88 €

1 5 Days 110-321610131424.5414.5313440477200.0351

12.88 €

1 5 Days 110-321610131424.5414.5313440477250.0354

12.88 €

1 5 Days 11/4-201610131424.5414.5313440477100.0369

12.88 €

1 5 Days 11/4-201610131424.5414.5313440477150.0366

12.88 €

1 5 Days 11/4-201610131424.5414.5313440477200.0378

12.88 €

1 5 Days 11/4-201610131424.5414.5313440477250.0386

12.88 €

1 5 Days 11/4-201610131424.5414.5313440477300.0395

13.92 €

1 5 Days 11/4-201610131424.5414.5313440477400.0414

13.92 €

1 5 Days 11/4-201610131424.5414.5313440477500.0437

16.01 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5150.0843

16.01 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5200.0894

16.01 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5250.0850

16.01 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5300.0865

17.18 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5400.0877

17.18 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5500.0937

17.18 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5600.0914

16.01 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5150.0904

16.01 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5200.0918

16.01 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5250.0946

16.01 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5300.0965

17.18 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5400.0986

17.18 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5500.1025

17.18 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5600.1021

16.01 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5200.0931

16.01 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5250.0930

16.01 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5300.1012

17.18 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5400.1000

17.18 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5500.1049

17.18 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5600.1164

18.33 €

1 5 Days 35/16-182216212237102454.558.5809111200.1399

18.33 €

1 5 Days 35/16-182216212237102454.558.5809111250.1413

18.33 €

1 5 Days 35/16-182216212237102454.558.5809111300.1464

19.57 €

1 5 Days 35/16-182216212237102454.558.5809111400.1458

19.57 €

1 5 Days 35/16-182216212237102454.558.5809111500.1575

19.57 €

1 5 Days 35/16-182216212237102454.558.5809111600.1511

18.33 €

1 5 Days 33/8-162216212237102454.558.5809111200.1498

18.33 €

1 5 Days 33/8-162216212237102454.558.5809111250.1503

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body High-gloss chromed
Main colour Silver Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type External thread RoHS True

Tech Support