Tension levers flat, internal thread, 15° (K0114 15 inch)

Tension levers flat, internal thread, 15° (K0114 15 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Black oxidised.

On request:
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0114.1A22
K0114.1A32
K0114.2A42
K0114.2A52
K0114.3A52
K0114.3A62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 D3 H H2 H3 H4 A=Handle length Weight in kg (ERP)

23.22 €

1 5 Days 11/4-20261813.5332510191223291000.1652

23.22 €

1 5 Days 15/16-18261813.5332510191223291000.1632

28.39 €

1 5 Days 23/8-163021194130122213.526381270.2930

28.39 €

1 5 Days 21/2-133021194130122213.526381270.2892

33.10 €

1 5 Days 31/2-13362723453714281733481450.4627

33.10 €

1 5 Days 35/8-11362723453714281733481450.4520

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Black oxidised
Component material Plastic Item Tension Lever Version 1 Flat
RoHS True Style 15° Kind of fastening Internal thread
H1 2 A2 15

Tech Support