Tension levers flat, with internal thread, 0° (K0114 0 inch)

Tension levers flat, with internal thread, 0° (K0114 0 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Black oxidised.

On request:
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0114.1A21
K0114.1A31
K0114.2A41
K0114.2A51
K0114.3A51
K0114.3A61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 D3 H H2 H3 A=Handle length Weight in kg (ERP)

20.64 €

1 5 Days 11/4-20261813.53325101912231020.1600

20.64 €

1 5 Days 15/16-18261813.53325101912231020.1600

25.48 €

1 5 Days 23/8-163021194130122213.5261310.2930

25.48 €

1 5 Days 21/2-133021194130122213.5261310.2820

30.05 €

1 5 Days 31/2-133627234537142817331480.4649

30.05 €

1 5 Days 35/8-113627234537142817331480.4486

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Black oxidised
Component material Plastic Item Tension Lever Version 1 Flat
RoHS True Style Kind of fastening Internal thread
H1 2

Tech Support