Tension Levers in stainless steel with external thread, 0 degrees (K0109 0 inch)

Tension Levers in stainless steel with external thread, 0 degrees (K0109 0 inch)
Material:
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.

Version:
Stainless steel parts bright.
Ball knob polished.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0109.1A32X15
K0109.1A32X20
K0109.1A32X25
K0109.1A32X30
K0109.1A32X40
K0109.1A32X50
K0109.1A32X60
K0109.1A42X15
K0109.1A42X20
K0109.1A42X25
K0109.1A42X30
K0109.1A42X40
K0109.1A42X50
K0109.1A42X60
K0109.1A52X15
K0109.1A52X20
K0109.1A52X25
K0109.1A52X30
K0109.1A52X40
K0109.1A52X50
K0109.1A52X60
K0109.2A52X20
K0109.2A52X25
K0109.2A52X30
K0109.2A52X40
K0109.2A52X50
K0109.2A52X60
K0109.3A52X20
K0109.3A52X25
K0109.3A52X30
K0109.3A52X40
K0109.3A52X50
K0109.3A52X60
K0109.3A52X70
K0109.3A52X80
K0109.3A52X90
K0109.3A62X20
K0109.3A62X25
K0109.3A62X30
K0109.3A62X40
K0109.3A62X50
K0109.3A62X60
K0109.3A62X70
K0109.3A62X80
K0109.3A62X90
K0109.4A62X30
K0109.4A62X40
K0109.4A62X50
K0109.4A62X60
K0109.4A62X70
K0109.4A62X80
K0109.4A62X90
K0109.4A72X30
K0109.4A72X40
K0109.4A72X50
K0109.4A72X60
K0109.4A72X70
K0109.4A72X80
K0109.4A72X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H4 A=Handle length L=Thread length

38.13 €

1 5 Days 15/16-18221624251044.54.53749.59215

38.13 €

1 5 Days 15/16-18221624251044.54.53749.59220

38.13 €

1 5 Days 15/16-18221624251044.54.53749.59225

38.13 €

1 5 Days 15/16-18221624251044.54.53749.59230

39.26 €

1 5 Days 15/16-18221624251044.54.53749.59240

39.26 €

1 5 Days 15/16-18221624251044.54.53749.59250

39.26 €

1 5 Days 15/16-18221624251044.54.53749.59260

38.13 €

1 5 Days 13/8-16221624251044.54.53749.59215

38.13 €

1 5 Days 13/8-16221624251044.54.53749.59220

38.13 €

1 5 Days 13/8-16221624251044.54.53749.59225

38.13 €

1 5 Days 13/8-16221624251044.54.53749.59230

39.26 €

1 5 Days 13/8-16221624251044.54.53749.59240

39.26 €

1 5 Days 13/8-16221624251044.54.53749.59250

39.26 €

1 5 Days 13/8-16221624251044.54.53749.59260

38.13 €

1 5 Days 11/2-13221624251044.54.53749.59215

38.13 €

1 5 Days 11/2-13221624251044.54.53749.59220

38.13 €

1 5 Days 11/2-13221624251044.54.53749.59225

38.13 €

1 5 Days 11/2-13221624251044.54.53749.59230

39.26 €

1 5 Days 11/2-13221624251044.54.53749.59240

39.26 €

1 5 Days 11/2-13221624251044.54.53749.59250

39.26 €

1 5 Days 11/2-13221624251044.54.53749.59260

46.81 €

1 5 Days 21/2-13241928321251.55.54257.511120

46.81 €

1 5 Days 21/2-13241928321251.55.54257.511125

46.81 €

1 5 Days 21/2-13241928321251.55.54257.511130

48.71 €

1 5 Days 21/2-13241928321251.55.54257.511140

48.71 €

1 5 Days 21/2-13241928321251.55.54257.511150

48.71 €

1 5 Days 21/2-13241928321251.55.54257.511160

61.30 €

1 5 Days 31/2-1326233332135864765134.520

61.30 €

1 5 Days 31/2-1326233332135864765134.525

61.30 €

1 5 Days 31/2-1326233332135864765134.530

63.10 €

1 5 Days 31/2-1326233332135864765134.540

63.10 €

1 5 Days 31/2-1326233332135864765134.550

63.10 €

1 5 Days 31/2-1326233332135864765134.560

65.37 €

1 5 Days 31/2-1326233332135864765134.570

65.37 €

1 5 Days 31/2-1326233332135864765134.580

65.37 €

1 5 Days 31/2-1326233332135864765134.590

61.30 €

1 5 Days 35/8-1126233332135864765134.520

61.30 €

1 5 Days 35/8-1126233332135864765134.525

61.30 €

1 5 Days 35/8-1126233332135864765134.530

63.10 €

1 5 Days 35/8-1126233332135864765134.540

63.10 €

1 5 Days 35/8-1126233332135864765134.550

63.10 €

1 5 Days 35/8-1126233332135864765134.560

65.37 €

1 5 Days 35/8-1126233332135864765134.570

65.37 €

1 5 Days 35/8-1126233332135864765134.580

65.37 €

1 5 Days 35/8-1126233332135864765134.590

71.69 €

1 5 Days 45/8-11363041321368.57.556.576.513430

74.39 €

1 5 Days 45/8-11363041321368.57.556.576.513440

74.39 €

1 5 Days 45/8-11363041321368.57.556.576.513450

74.39 €

1 5 Days 45/8-11363041321368.57.556.576.513460

77.29 €

1 5 Days 45/8-11363041321368.57.556.576.513470

77.29 €

1 5 Days 45/8-11363041321368.57.556.576.513480

77.29 €

1 5 Days 45/8-11363041321368.57.556.576.513490

71.69 €

1 5 Days 43/4-10363041321368.57.556.576.513430

74.39 €

1 5 Days 43/4-10363041321368.57.556.576.513440

74.39 €

1 5 Days 43/4-10363041321368.57.556.576.513450

74.39 €

1 5 Days 43/4-10363041321368.57.556.576.513460

77.29 €

1 5 Days 43/4-10363041321368.57.556.576.513470

77.29 €

1 5 Days 43/4-10363041321368.57.556.576.513480

77.29 €

1 5 Days 43/4-10363041321368.57.556.576.513490

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body Bright
Component material Plastic Surface finish component Polished Item Tension Lever
RoHS True Style PL Stainless steel True
Kind of fastening External thread Weight in kg (ERP) 0.0010

Tech Support