Tension levers stainless steel with external thread, 20° (K0109 20 inch)

Tension levers stainless steel with external thread, 20° (K0109 20 inch)
Material:
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.

Version:
Stainless steel parts bright.
Ball knob polished.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0109.1A31X15
K0109.1A31X20
K0109.1A31X25
K0109.1A31X30
K0109.1A31X40
K0109.1A31X50
K0109.1A31X60
K0109.1A41X15
K0109.1A41X20
K0109.1A41X25
K0109.1A41X30
K0109.1A41X40
K0109.1A41X50
K0109.1A41X60
K0109.1A51X15
K0109.1A51X20
K0109.1A51X25
K0109.1A51X30
K0109.1A51X40
K0109.1A51X50
K0109.1A51X60
K0109.2A51X20
K0109.2A51X25
K0109.2A51X30
K0109.2A51X40
K0109.2A51X50
K0109.2A51X60
K0109.3A51X20
K0109.3A51X25
K0109.3A51X30
K0109.3A51X40
K0109.3A51X50
K0109.3A51X60
K0109.3A51X70
K0109.3A51X80
K0109.3A51X90
K0109.3A61X20
K0109.3A61X25
K0109.3A61X30
K0109.3A61X40
K0109.3A61X50
K0109.3A61X60
K0109.3A61X70
K0109.3A61X80
K0109.3A61X90
K0109.4A61X30
K0109.4A61X40
K0109.4A61X50
K0109.4A61X60
K0109.4A61X70
K0109.4A61X80
K0109.4A61X90
K0109.4A71X30
K0109.4A71X40
K0109.4A71X50
K0109.4A71X60
K0109.4A71X70
K0109.4A71X80
K0109.4A71X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H3 H4 A=Handle length L=Thread length

38.13 €

1 5 Days 15/16-18221624251044.54.53758.549.58815

38.13 €

1 5 Days 15/16-18221624251044.54.53758.549.58820

38.13 €

1 5 Days 15/16-18221624251044.54.53758.549.58825

38.13 €

1 5 Days 15/16-18221624251044.54.53758.549.58830

39.26 €

1 5 Days 15/16-18221624251044.54.53758.549.58840

39.26 €

1 5 Days 15/16-18221624251044.54.53758.549.58850

39.26 €

1 5 Days 15/16-18221624251044.54.53758.549.58860

38.13 €

1 5 Days 13/8-16221624251044.54.53758.549.58815

38.13 €

1 5 Days 13/8-16221624251044.54.53758.549.58820

38.13 €

1 5 Days 13/8-16221624251044.54.53758.549.58825

38.13 €

1 5 Days 13/8-16221624251044.54.53758.549.58830

39.26 €

1 5 Days 13/8-16221624251044.54.53758.549.58840

39.26 €

1 5 Days 13/8-16221624251044.54.53758.549.58850

39.26 €

1 5 Days 13/8-16221624251044.54.53758.549.58860

38.13 €

1 5 Days 11/2-13221624251044.54.53758.549.58815

38.13 €

1 5 Days 11/2-13221624251044.54.53758.549.58820

38.13 €

1 5 Days 11/2-13221624251044.54.53758.549.58825

38.13 €

1 5 Days 11/2-13221624251044.54.53758.549.58830

39.26 €

1 5 Days 11/2-13221624251044.54.53758.549.58840

39.26 €

1 5 Days 11/2-13221624251044.54.53758.549.58850

39.26 €

1 5 Days 11/2-13221624251044.54.53758.549.58860

46.81 €

1 5 Days 21/2-13241928321251.55.54268.557.510620

46.81 €

1 5 Days 21/2-13241928321251.55.54268.557.510625

46.81 €

1 5 Days 21/2-13241928321251.55.54268.557.510630

48.71 €

1 5 Days 21/2-13241928321251.55.54268.557.510640

48.71 €

1 5 Days 21/2-13241928321251.55.54268.557.510650

48.71 €

1 5 Days 21/2-13241928321251.55.54268.557.510660

61.30 €

1 5 Days 31/2-132623333213586478165128.520

61.30 €

1 5 Days 31/2-132623333213586478165128.525

61.30 €

1 5 Days 31/2-132623333213586478165128.530

63.10 €

1 5 Days 31/2-132623333213586478165128.540

63.10 €

1 5 Days 31/2-132623333213586478165128.550

63.10 €

1 5 Days 31/2-132623333213586478165128.560

65.37 €

1 5 Days 31/2-132623333213586478165128.570

65.37 €

1 5 Days 31/2-132623333213586478165128.580

65.37 €

1 5 Days 31/2-132623333213586478165128.590

61.30 €

1 5 Days 35/8-112623333213586478165128.520

61.30 €

1 5 Days 35/8-112623333213586478165128.525

61.30 €

1 5 Days 35/8-112623333213586478165128.530

63.10 €

1 5 Days 35/8-112623333213586478165128.540

63.10 €

1 5 Days 35/8-112623333213586478165128.550

63.10 €

1 5 Days 35/8-112623333213586478165128.560

65.37 €

1 5 Days 35/8-112623333213586478165128.570

65.37 €

1 5 Days 35/8-112623333213586478165128.580

65.37 €

1 5 Days 35/8-112623333213586478165128.590

71.69 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.530

74.39 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.540

74.39 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.550

74.39 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.560

77.29 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.570

77.29 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.580

77.29 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.590

71.69 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.530

74.39 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.540

74.39 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.550

74.39 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.560

77.29 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.570

77.29 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.580

77.29 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.590

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body Bright
Component material Plastic Surface finish component Polished Item Tension Lever
RoHS True Style 20° PL Stainless steel True
Kind of fastening External thread A2 15 Weight in kg (ERP) 0.0010

Tech Support