Tension levers with external thread, 0 degrees (K0108 0 inch) (Part Numbers)

Tension levers with external thread, 0 degrees (K0108 0 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Powder-coated with fine texture, black.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0108.1A32X20
K0108.1A32X25
K0108.1A32X30
K0108.1A32X40
K0108.1A32X50
K0108.1A32X60
K0108.1A42X20
K0108.1A42X25
K0108.1A42X30
K0108.1A42X40
K0108.1A42X50
K0108.1A42X60
K0108.1A52X20
K0108.1A52X25
K0108.1A52X30
K0108.1A52X40
K0108.1A52X50
K0108.1A52X60
K0108.2A52X20
K0108.2A52X25
K0108.2A52X30
K0108.2A52X40
K0108.2A52X50
K0108.2A52X60
K0108.3A52X20
K0108.3A52X25
K0108.3A52X30
K0108.3A52X40
K0108.3A52X50
K0108.3A52X60
K0108.3A62X20
K0108.3A62X25
K0108.3A62X30
K0108.3A62X40
K0108.3A62X50
K0108.3A62X60
K0108.4A62X30
K0108.4A62X40
K0108.4A62X50
K0108.4A62X60
K0108.4A72X30
K0108.4A72X40
K0108.4A72X50
K0108.4A72X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H4 A=Handle length L=Thread length Weight in kg (ERP)

21.25 €

1 5 Days 15/16-18221624251044.54.53749.592200.2050

21.25 €

1 5 Days 15/16-18221624251044.54.53749.592250.2062

21.25 €

1 5 Days 15/16-18221624251044.54.53749.592300.0123

21.82 €

1 5 Days 15/16-18221624251044.54.53749.592400.2115

21.82 €

1 5 Days 15/16-18221624251044.54.53749.592500.2138

21.82 €

1 5 Days 15/16-18221624251044.54.53749.592600.0123

21.25 €

1 5 Days 13/8-16221624251044.54.53749.592200.2084

21.25 €

1 5 Days 13/8-16221624251044.54.53749.592250.1930

21.25 €

1 5 Days 13/8-16221624251044.54.53749.592300.0123

21.82 €

1 5 Days 13/8-16221624251044.54.53749.592400.2171

21.82 €

1 5 Days 13/8-16221624251044.54.53749.592500.2211

21.82 €

1 5 Days 13/8-16221624251044.54.53749.592600.2201

21.25 €

1 5 Days 11/2-13221624251044.54.53749.592200.2150

21.25 €

1 5 Days 11/2-13221624251044.54.53749.592250.2190

21.25 €

1 5 Days 11/2-13221624251044.54.53749.592300.2230

21.82 €

1 5 Days 11/2-13221624251044.54.53749.592400.2311

21.82 €

1 5 Days 11/2-13221624251044.54.53749.592500.2380

21.82 €

1 5 Days 11/2-13221624251044.54.53749.592600.2464

26.02 €

1 5 Days 21/2-13241928321251.55.54257.5111200.3398

26.02 €

1 5 Days 21/2-13241928321251.55.54257.5111250.3420

26.02 €

1 5 Days 21/2-13241928321251.55.54257.5111300.3504

27.08 €

1 5 Days 21/2-13241928321251.55.54257.5111400.3555

27.08 €

1 5 Days 21/2-13241928321251.55.54257.5111500.3636

27.08 €

1 5 Days 21/2-13241928321251.55.54257.5111600.3728

31.54 €

1 5 Days 31/2-1326233332135864765134.5200.4940

31.54 €

1 5 Days 31/2-1326233332135864765134.5250.4960

31.54 €

1 5 Days 31/2-1326233332135864765134.5300.5084

32.48 €

1 5 Days 31/2-1326233332135864765134.5400.5263

32.48 €

1 5 Days 31/2-1326233332135864765134.5500.5174

32.48 €

1 5 Days 31/2-1326233332135864765134.5600.5193

31.54 €

1 5 Days 35/8-1126233332135864765134.5200.5066

31.54 €

1 5 Days 35/8-1126233332135864765134.5250.3134

31.54 €

1 5 Days 35/8-1126233332135864765134.5300.5192

32.48 €

1 5 Days 35/8-1126233332135864765134.5400.5095

32.48 €

1 5 Days 35/8-1126233332135864765134.5500.5393

32.48 €

1 5 Days 35/8-1126233332135864765134.5600.5555

36.88 €

1 5 Days 45/8-11363041321368.57.556.576.5134300.8042

38.31 €

1 5 Days 45/8-11363041321368.57.556.576.5134400.8054

38.31 €

1 5 Days 45/8-11363041321368.57.556.576.5134500.8259

38.31 €

1 5 Days 45/8-11363041321368.57.556.576.5134600.0123

36.88 €

1 5 Days 43/4-10363041321368.57.556.576.5134300.0123

38.31 €

1 5 Days 43/4-10363041321368.57.556.576.5134400.8670

38.31 €

1 5 Days 43/4-10363041321368.57.556.576.5134500.2080

38.31 €

1 5 Days 43/4-10363041321368.57.556.576.5134600.0123

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Powder coated
Component material Plastic Item Tension Lever RoHS True
Style Kind of fastening External thread

Tech Support