Tension levers with external thread, 20 degrees (K0108 20 inch)

Tension levers with external thread, 20 degrees (K0108 20 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Powder-coated with fine texture, black.

Order information:
Threaded studs with dimension L=70 mm or greater are partially threaded, 60 mm.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0108.1A31X20
K0108.1A31X25
K0108.1A31X30
K0108.1A31X40
K0108.1A31X50
K0108.1A31X60
K0108.1A41X20
K0108.1A41X25
K0108.1A41X30
K0108.1A41X40
K0108.1A41X50
K0108.1A41X60
K0108.1A51X20
K0108.1A51X25
K0108.1A51X30
K0108.1A51X40
K0108.1A51X50
K0108.1A51X60
K0108.2A51X20
K0108.2A51X25
K0108.2A51X30
K0108.2A51X40
K0108.2A51X50
K0108.2A51X60
K0108.3A51X20
K0108.3A51X25
K0108.3A51X30
K0108.3A51X40
K0108.3A51X50
K0108.3A51X60
K0108.3A61X20
K0108.3A61X25
K0108.3A61X30
K0108.3A61X40
K0108.3A61X50
K0108.3A61X60
K0108.4A61X30
K0108.4A61X40
K0108.4A61X50
K0108.4A61X60
K0108.4A71X30
K0108.4A71X40
K0108.4A71X50
K0108.4A71X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H1 H2 H3 H4 A=Handle length L=Thread length Weight in kg (ERP)

21.25 €

1 5 Days 15/16-18221624251044.54.53758.549.588200.1954

21.25 €

1 5 Days 15/16-18221624251044.54.53758.549.588250.2064

21.25 €

1 5 Days 15/16-18221624251044.54.53758.549.588300.1987

21.82 €

1 5 Days 15/16-18221624251044.54.53758.549.588400.2116

21.82 €

1 5 Days 15/16-18221624251044.54.53758.549.588500.2147

21.82 €

1 5 Days 15/16-18221624251044.54.53758.549.588600.2121

21.25 €

1 5 Days 13/8-16221624251044.54.53758.549.588200.1810

21.25 €

1 5 Days 13/8-16221624251044.54.53758.549.588250.2009

21.25 €

1 5 Days 13/8-16221624251044.54.53758.549.588300.2026

21.82 €

1 5 Days 13/8-16221624251044.54.53758.549.588400.1860

21.82 €

1 5 Days 13/8-16221624251044.54.53758.549.588500.1900

21.82 €

1 5 Days 13/8-16221624251044.54.53758.549.588600.1960

21.25 €

1 5 Days 11/2-13221624251044.54.53758.549.588200.2161

21.25 €

1 5 Days 11/2-13221624251044.54.53758.549.588250.2190

21.25 €

1 5 Days 11/2-13221624251044.54.53758.549.588300.0123

21.82 €

1 5 Days 11/2-13221624251044.54.53758.549.588400.0314

21.82 €

1 5 Days 11/2-13221624251044.54.53758.549.588500.2099

21.82 €

1 5 Days 11/2-13221624251044.54.53758.549.588600.2399

26.02 €

1 5 Days 21/2-13241928321251.55.54268.557.5106200.2820

26.02 €

1 5 Days 21/2-13241928321251.55.54268.557.5106250.3369

26.02 €

1 5 Days 21/2-13241928321251.55.54268.557.5106300.2900

27.08 €

1 5 Days 21/2-13241928321251.55.54268.557.5106400.3080

27.08 €

1 5 Days 21/2-13241928321251.55.54268.557.5106500.3060

27.08 €

1 5 Days 21/2-13241928321251.55.54268.557.5106600.3150

31.54 €

1 5 Days 31/2-132623333213586478165128.5200.4934

31.54 €

1 5 Days 31/2-132623333213586478165128.5250.4977

31.54 €

1 5 Days 31/2-132623333213586478165128.5300.5086

32.48 €

1 5 Days 31/2-132623333213586478165128.5400.5085

32.48 €

1 5 Days 31/2-132623333213586478165128.5500.4513

32.48 €

1 5 Days 31/2-132623333213586478165128.5600.5149

31.54 €

1 5 Days 35/8-112623333213586478165128.5200.5069

31.54 €

1 5 Days 35/8-112623333213586478165128.5250.5125

31.54 €

1 5 Days 35/8-112623333213586478165128.5300.4400

32.48 €

1 5 Days 35/8-112623333213586478165128.5400.5174

32.48 €

1 5 Days 35/8-112623333213586478165128.5500.4743

32.48 €

1 5 Days 35/8-112623333213586478165128.5600.5479

36.88 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.5300.8029

38.31 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.5400.7800

38.31 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.5500.7940

38.31 €

1 5 Days 45/8-11363041321368.57.556.589.576.5128.5600.8030

36.88 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.5300.0123

38.31 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.5400.8290

38.31 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.5500.8520

38.31 €

1 5 Days 43/4-10363041321368.57.556.589.576.5128.5600.8662

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Powder coated
Component material Plastic Item Tension Lever RoHS True
Style 20° Kind of fastening External thread A2 15

Tech Support