Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0108.1A32 |
K0108.1A42 |
K0108.2A42 |
K0108.2A52 |
K0108.3A52 |
K0108.3A62 |
K0108.4A62 |
K0108.4A72 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | D3 | H | H1 | H2 | H4 | A=Handle length | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.39 € | 1 | 5 Days | 1 | 5/16-18 | 22 | 14 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 49.5 | 92 | 0.1942 | ||
19.39 € | 1 | 5 Days | 1 | 3/8-16 | 22 | 14 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 49.5 | 92 | 0.1915 | ||
24.07 € | 1 | 5 Days | 2 | 3/8-16 | 24 | 17 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 57.5 | 111 | 0.3142 | ||
24.07 € | 1 | 5 Days | 2 | 1/2-13 | 24 | 17 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 57.5 | 111 | 0.3053 | ||
29.21 € | 1 | 5 Days | 3 | 1/2-13 | 26 | 23 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 134.5 | 0.4000 | ||
29.21 € | 1 | 5 Days | 3 | 5/8-11 | 26 | 23 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 134.5 | 0.4409 | ||
34.41 € | 1 | 5 Days | 4 | 5/8-11 | 36 | 27 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 76.5 | 134 | 0.7164 | ||
34.41 € | 1 | 5 Days | 4 | 3/4-10 | 36 | 27 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 76.5 | 134 | 0.6937 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | Powder coated |
---|---|---|---|---|---|
Component material | Plastic | Item | Tension Lever | RoHS | True |
Style | 0° | PL Stainless steel | False | Kind of fastening | Internal thread |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
D3
H
H1
H2
H4
A=Handle length
Filter by standard shipping days
Optional Attributes