Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0108.1A31 |
K0108.1A41 |
K0108.2A41 |
K0108.2A51 |
K0108.3A51 |
K0108.3A61 |
K0108.4A61 |
K0108.4A71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A=Handle length | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.39 € | 1 | 5 Days | 1 | 5/16-18 | 22 | 14 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 88 | 0.0123 | ||
19.39 € | 1 | 5 Days | 1 | 3/8-16 | 22 | 14 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 88 | 0.1640 | ||
24.07 € | 1 | 5 Days | 2 | 3/8-16 | 24 | 17 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 106 | 0.3134 | ||
24.07 € | 1 | 5 Days | 2 | 1/2-13 | 24 | 17 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 106 | 0.2520 | ||
29.21 € | 1 | 5 Days | 3 | 1/2-13 | 26 | 23 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 128.5 | 0.4483 | ||
29.21 € | 1 | 5 Days | 3 | 5/8-11 | 26 | 23 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 128.5 | 0.3790 | ||
34.41 € | 1 | 5 Days | 4 | 5/8-11 | 36 | 27 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 89.5 | 76.5 | 128.5 | 0.6770 | ||
34.41 € | 1 | 5 Days | 4 | 3/4-10 | 36 | 27 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 89.5 | 76.5 | 128.5 | 0.6948 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | Powder coated |
---|---|---|---|---|---|
Component material | Plastic | Item | Tension Lever | RoHS | True |
Style | 20° | PL Stainless steel | False | Kind of fastening | Internal thread |
A2 | 15 |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
D3
H
H1
H2
H3
H4
A=Handle length
Filter by standard shipping days
Optional Attributes