Tension levers, flat, external thread, 0° (K0114 0 inch)

Tension levers, flat, external thread, 0° (K0114 0 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Black oxidised.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0114.1A31X20
K0114.1A31X25
K0114.1A31X30
K0114.1A31X40
K0114.1A31X50
K0114.1A31X60
K0114.1A41X20
K0114.1A41X25
K0114.1A41X30
K0114.1A41X40
K0114.1A41X50
K0114.1A41X60
K0114.2A41X20
K0114.2A41X25
K0114.2A41X30
K0114.2A41X40
K0114.2A41X50
K0114.2A41X60
K0114.2A51X20
K0114.2A51X25
K0114.2A51X30
K0114.2A51X40
K0114.2A51X50
K0114.2A51X60
K0114.3A51X20
K0114.3A51X25
K0114.3A51X30
K0114.3A51X40
K0114.3A51X50
K0114.3A51X60
K0114.3A61X20
K0114.3A61X25
K0114.3A61X30
K0114.3A61X40
K0114.3A61X50
K0114.3A61X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H2 H3 A=Handle length L=Thread length Weight in kg (ERP)

21.56 €

1 5 Days 15/16-182013.5332510191223102200.1770

21.56 €

1 5 Days 15/16-182013.5332510191223102250.1800

21.56 €

1 5 Days 15/16-182013.5332510191223102300.1802

22.67 €

1 5 Days 15/16-182013.5332510191223102400.1819

22.67 €

1 5 Days 15/16-182013.5332510191223102500.1861

22.67 €

1 5 Days 15/16-182013.5332510191223102600.1890

21.56 €

1 5 Days 13/8-162013.5332510191223102200.1806

21.56 €

1 5 Days 13/8-162013.5332510191223102250.1800

21.56 €

1 5 Days 13/8-162013.5332510191223102300.1811

22.67 €

1 5 Days 13/8-162013.5332510191223102400.1870

22.67 €

1 5 Days 13/8-162013.5332510191223102500.1926

22.67 €

1 5 Days 13/8-162013.5332510191223102600.1920

26.61 €

1 5 Days 23/8-1624194130122213.526131200.3140

26.61 €

1 5 Days 23/8-1624194130122213.526131250.3140

26.61 €

1 5 Days 23/8-1624194130122213.526131300.3193

28.08 €

1 5 Days 23/8-1624194130122213.526131400.3240

28.08 €

1 5 Days 23/8-1624194130122213.526131500.3319

28.08 €

1 5 Days 23/8-1624194130122213.526131600.3270

26.61 €

1 5 Days 21/2-1324194130122213.526131200.3260

26.61 €

1 5 Days 21/2-1324194130122213.526131250.3303

26.61 €

1 5 Days 21/2-1324194130122213.526131300.3316

28.08 €

1 5 Days 21/2-1324194130122213.526131400.3350

28.08 €

1 5 Days 21/2-1324194130122213.526131500.3466

28.08 €

1 5 Days 21/2-1324194130122213.526131600.3490

32.14 €

1 5 Days 31/2-132623453714281733148200.5040

32.14 €

1 5 Days 31/2-132623453714281733148250.5092

32.14 €

1 5 Days 31/2-132623453714281733148300.5086

33.36 €

1 5 Days 31/2-132623453714281733148400.5184

33.36 €

1 5 Days 31/2-132623453714281733148500.5283

33.36 €

1 5 Days 31/2-132623453714281733148600.5364

32.14 €

1 5 Days 35/8-112623453714281733148200.5050

32.14 €

1 5 Days 35/8-112623453714281733148250.5186

32.14 €

1 5 Days 35/8-112623453714281733148300.5245

33.36 €

1 5 Days 35/8-112623453714281733148400.5405

33.36 €

1 5 Days 35/8-112623453714281733148500.5490

33.36 €

1 5 Days 35/8-112623453714281733148600.5658

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Black oxidised
Component material Plastic Item Tension Lever Version 1 Flat
RoHS True Style PL Stainless steel False
Kind of fastening Internal thread H1 2

Tech Support